Medium Pressure Hydraulic Piston Pump - PVP Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Hydraulic Piston Pump - PVP Series

Medium Pressure Hydraulic Piston Pump - PVP Series

The Parker PVP Series provides durable variable volume hydraulic piston pumps for medium pressure applications. With a pressure rating of 3,600 psi and a wide range of controls, PVP pumps are efficient and reliable.

Technical Specifications

  • Maximum Vacuum Flow Rate: n/a
  • Operating Pressure: 250 bar, 3600 psi
  • Technology: Hydraulics
  • Flow Rate: 115 L/min, 30.4 gal/min
  • Displacement: 48 cm3/rev, 2.9 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Pressure Limiter, Load Sense, Torque Limiting
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 48 cm3/rev, 2.9 inch3/rev
  • Maximum Flow Rate: 30.4 gal/min, 115 L/min
  • Maximum Fluid Temperature: 71 °C, 160 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 76 dBA
  • Maximum Operating Pressure: 250 bar, 3600 psi
  • Radial Load Capacity: n/a
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 4000 SUS
  • Minimum Kinematic Viscosity: 80 SUS
  • Weight: n/a
  • Media: Hydraulic, Hydraulic Fluids
  • Mounting Option: SAE
  • Port Connection: SAE
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports, Opposing Ports
  • Pump Type: Piston, Variable
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: n/a
  • Shaft Type: SAE
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

Flexible and high-performing, the PVP Series hydraulic piston pump increases uptime with fast and reliable variable volume pumps engineered for medium pressure applications. PVP pumps feature thru-shaft capability and high-strength construction for greater productivity, while improving the work environment with quiet pump technology for reduced noise levels and easy-to-service components.

Learn more about Parker PVP Series Piston Pumps features and parts under Product Support.

Markets:
• Industrial
• Oil & gas
• Material handling
• Power generation

Features and Advantages of PVP Piston Pump:
• Increased productivity
• Fast response times  
• Full power thru-shaft capability
• Design flexibility
• Durable cast iron housing
• Metric, pilot and shaft ports available  
• Wide range of controls     
• Ease of use
• Replaceable bronze port plate and piston slipper plate
• Optional inlet/outlet locations for easy installation    
• Decreased operational noise

Controls:
• Pressure compensation
• Load sensing
• Horsepower limiting
• Horsepower and load sensing
• Remote pressure compensation
• Adjustable maximum volume stop
• Hi/lo torque (power) limiting
• Low pressure standby

Technical Characteristics:
• Maximum operating pressure of 250 bar (3,600 psi)
• Maximum speed of 2,400 rpm  
• Temperature range of -40 to 122ºF (-40 to 50ºC)  

Related Documents

×
Products

687PDC
246579