CS Panels & Links - Synthetic Panel Filters | #4128436


LOADING IMAGES
4128436

CS Panels & Links - Synthetic Panel Filters | #4128436

CS Synthetic Panel Filters are a high-performing, cost-effective product for a variety of paint production environments and are commercial and industrial paints, including high solids, solvent-based and water-based paints and lacquers.


Technical Specifications

  • Model Number: PANEL CS 14.25X30.25 (W)
  • Filter Type: CS Panel
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Panel Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Nominal Filter Size: 14.25 x 30.25 (L x W)
  • Length: 14.25
  • Width: 30.25
  • Air Filter Frame/Header Type: Internal Wire Frame
  • Materials of Construction: Steel Wire Frame
  • Filter Material: Synthetic
  • Media Color: White / Yellow
  • Filter Efficiency Rating: MERV 6
  • Micron Rating: ≥ 35% : 3.0 to 10.0 micron
  • Initial Resistance: 0.13 in wg
  • Rated Air Velocity: 300 ft/min
  • Maximum Operating Temperature: 225
  • Package Quantity: Contact Factory
  • Specifications Met: Classified per UL Standard 900 for Flammability
Safety Warning

Item Information

Product Overview

The CS Synthetic Panel Filters are an excellent alternative to traditional paper/poly and fiberglass medias. It keeps stacks and motors free of paint and is an exceptional primary overspray media or second stage product.

This 1” two-ply media is well-suited to a variety of production environments. CS media is widely used throughout the general metal finishing industry, for wood finishing operations, by tier ½ automotive suppliers and by cost-conscious auto repair shops with high performance standards.

CS media features graduated denier fiber construction, a high-efficiency back layer, and a face design engineered to depth-load both liquid and solid overspray, for highest holding capacity.

Markets:
• Paint & Coating Intake Filtration
• Commercial and Industrial HVAC
• Process Air Filtration
Applications:
• Paint and coating systems
• Automotive
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Schools and universities
• Clean manufacturing facilities
• Hospitals and healthcare facilities
• Government institutions
• Industrial manufacturing
Benefits:
• Engineered to depth-load both liquid and solid overspray
• Self-sealing, no leakage
• Fast and easy installation
Features
• Filtration efficiency rating: MERV 6 per ASHRAE Standard 52.2
• Construction: Media is sewn around an internal (metal) wire support frame
• Materials of construction: Duel-layer of synthetic media, metal wire support frame
• Maximum operating temperatures: 225°F (107°C)
• Classified per UL Standard 900 for Flammability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
ATI All Products Brochure
ATI CS Media
×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632