5257314226 - PAF 11™ - Standard Size Pleated Filters | Parker NA

PAF 11™ - Standard Size Pleated Filters | #5257314226

5257314226

PAF 11™ - Standard Size Pleated Filters | #5257314226 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Tekniska specifikationer

  • Nominal Filter Size: 14x25x1
  • Air Filter Ply: N/A
  • Applikation: Commercial & Industrial
  • Märke: Purolator
  • Filtereffektivitet, märkvärde: = 65 % at 1.0 to 3.0 Micron
  • Filtertyp: Die-Cut Panel
  • Header Size: n/a
  • Konstruktionens material: Moisture Resistant Beverage Board Frame
  • Maximal arbetstemperatur: 200
  • Medier: Synthetic
  • Merv Rating: MERV 11
  • Pleat Separator Type: Wire Back
  • Produkttyp: Pleated Air Filters
  • Rated Air Velocity: 300 ft/min
  • Återanvändbar: DISPOSABLE
  • Storlek: 14 x 25 x 1 inch
  • Uppfyllda specifikationer: Classified Per UL Standard 900 for Flammability
Safety Warning

Artikelinformation

Purolator® PAF 11™ extended surface, pleated air filters utilize synthetic media made with continuous hydrophobic fibers that can withstand turbulent, high-velocity conditions. The filters perform to MERV 11 based on ASHRAE Test Standard 52.2-2012 and can be used in single-filter applications or as improved pre-filter substitutes for disposables, permanent metal filters or media pad/frame filters. Industry applications include pre-filtration for hospitals and general health care facilities, as well as food processing, pharmaceutical, and semi-conductor manufacturing plants.

The filters have a heavy-duty structure that features a two-piece, high wet-strength beverage board frame. This, coupled with integral corner flaps, give the PAF 11™ excellent durability and minimizes the likelihood of racking, warping or leaking, which can often cause alternative filter products to prematurely fail, costing users time and money.

The media pack of the PAF 11™ is securely bonded to the periphery of the frame with solvent-free, water-based glue to ensure that dirt-laden air does not bypass into the air handling system. The media’s continuous fiber structure and dual-stage electrostatic enhancement enables capture of very small particles, which makes PAF 11™ a better alternative to filters with conventional glass media. Particle capture is further enhanced by the aerodynamic and semi-tapered design of the pleats.

Markets:
Commercial and Industrial HVAC
Process Air Filtration

Applications:
Air handling systems
Single filter applications
Pre-filters in multi-stage systems

Benefits
Perform to MERV 11 based on ASHRAE Test Standard 52.2-2012
Synthetic media made from continuous hydrophobic fibers can withstand turbulent, high-velocity conditions
Continuously bonded to a corrosion resistant, expanded metal grid allowing a 96% open-face area
Continuous fiber structure and dual-stage electrostatic enhancement allow for capture of more small particles than conventional glass media substitutes
Wide range of sizes and air flow capacities available to meet the unique requirements of customers’ systems
Resistant to moisture, fire, mechanical damage, and microbial growth

Features
Filtration efficiency: MERV 11
Nominal thickness (in.): 1, 2, 4
Rated air velocity (fpm): 300–625
Air flow rates (cfm): 425–3,130
Initial resistances (in.w.g.): 0.12–0.60
Final resistance (in.w.g.): 1.0
Maximum operating temperature: 200 °F (93 °C)
Material of construction: two-piece, high wet-strength beverage board frame
Classified per UL Standard 900 for flammability

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x


Hitta en distributör

Köp här

Lokal kontakt

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Telefon

1-866-247-4827

???B2BSTORE_CONTACT_US_FAX???

1-866-601-1809

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

687PDC
682632