Hyperchill - Industrial Process Chillers for Precision Cooling | Product Series

Filter by

    No filters selected

Maximum Cooling Capacity

Cooling Method

Power Supply Voltage

Pump Type

Hydraulic Circuit

Output Water Temperature Range

Operating Environment

Water Sensor Option

Additional Protection Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hyperchill - Industrial Process Chillers for Precision Cooling

Hyperchill - Industrial Process Chillers for Precision Cooling

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 76 kW to 360 kW @ 25°C ambient temperature.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Open Hydraulic Circuit, Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill
  • Industry: Food & Beverage, Plastics, Electronics, Pharmaceuticals, Hospital/Medical, Wine, Biogas, Laser and Metal, Industrial Printing
  • Maximum Cooling Capacity: 76 to 360 kW @ 25°C
  • Operating Environment: No Low Ambient, Low Ambient -10°C or -20°C
  • Output Water Temperature Range: With / Without Close Control
  • Additional Protection Included: With or Without Antifreeze
  • Pump Type: View Part Number for Details.
  • Cooling Method: View Part Number for Details.
  • Hydraulic Circuit: View Part Number for Details.
  • Water Sensor Option: Low Water / No Low Water
  • Power Supply Voltage: 400 VAC (3ph/50Hz)
  • Ingress Protection Rating: IP54
  • Specifications Met: PED 97/23/EC, Machinery Directive 2006/42/EC, Electromagnetic Directive 2004/108/EC
  • Port Size: 2 to 4 inch, See Part Number for Details.
  • Port Type: Threaded
  • Number of Axial Fans: 2, 3, 4, See Part Number for Details.
  • Refrigerant Type: R407C
  • Tank Capacity: 400 to 1000 L (depending on model)
  • Compressor Included: Hermetic Scroll Compressor
  • Noise Level: 58 to 65 dBA, View Part Number for Details. dBA
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Weight: View Part Number for Details.
Safety Warning

Full Product Description

Extremely compact and easy to use, Hyperchill ensures an accurate control of water temperature. Each model is designed for safe and reliable operation in the most varied working conditions, thanks to the modern technical solutions used and the availability of a wide range of accessories and options. Each individual Hyperchill unit is extensively tested to guarantee efficient operation and reliability in all working conditions.

Product Features

Complete solution, easy to install and manage
• Hydraulic circuit: water tank, immersed evaporator, pump with bypass provide a compact and easy to install solution.

• Electronic controllers with proprietary software provide access to all the parameters of the units and allow special management for any specific need.

• Available with remote monitoring.

• Completely configurable with many options and kits to fit many industrial applications needs.

• Condenser filters

• Independent condensing plenum.

• Full access and easy service design.

High reliability and back-up eliminate downtime
• Large water tanks allow minimum compressor cycling and precise temperature control.

• Double independent fridge circuits.

• 2 compressors from ICE076 and 4 compressors from ICE150 with automatic rotation.

• Double stand-by water pumps available.

• Maximum ambient temperature up to 45°C.

Lowest energy consumption in the market
• Oversized condensers and evaporators.

• Use of compliant scroll compressors.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

Literature and Reference Materials
User Manual - Hyperchillers ICE076-116 (50Hz) 398H271838 - REV05 - (Multi_Language)
User Manual - Hyperchillers ICE150-230 (50Hz) 398H271839 - REV06 - (Multi_Language)
User Manual - Hyperchillers ICE310-360 (50Hz) 398H271841 - REV08 - (Multi_Language)
User Manual - Hyperchillers Plus ICE310-360 (50Hz) 398H271841 - REV03 - Multi Language
User Manual - Hyperchillers Plus ICEP002-005 (50Hz) 398H271685 - REV23
User Manual - Hyperchillers Plus ICEP007-030 (50Hz) 398H271686 - REV26
Brochure - Parker GSFE 4 Year Extended Warranty - (English)
Product Bulletin - Hyperchill - Industrial Process Chillers for Precision Cooling - (English)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271644_Rev33 (multi language)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271644_Rev34/35 (multi language)
User Manual - Hyperchill ICE 076-116 (50Hz) 398H271838_Rev00 pCO5 (multi language)
User Manual - Hyperchill ICE 076-116 CPT (50Hz) 398H271676_Rev31 (multi language)
User Manual - Hyperchill ICE 076-116 CPT (50Hz) 398H271676_Rev32/33 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271650_Rev30 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271650_Rev31/32 (multi language)
User Manual - Hyperchill ICE 150-230 (50Hz) 398H271839_Rev00 pCO5 (multi language)
User Manual - Hyperchill ICE 150-230 CPT (50Hz) 398H271684_Rev28 (multi language)
User Manual - Hyperchill ICE 150-230 CPT (50Hz) 398H271684_Rev29/30 (multi language)
User Manual - Hyperchill ICE 310-360 (50Hz) 398H271677_Rev26 (multi language)
User Manual - Hyperchill ICE 310-360 (50Hz) 398H271677_Rev27/28 (multi language)
User Manual - Hyperchillers ICE076-116 (50Hz) 398H271838 - REV00 - Multi Language
User Manual - Hyperchillers ICE150-230 (50Hz) 398H271839 - REV00 - Multi Language
User Manual - Hyperchillers ICE310-360 (50Hz) 398H271841 - REV00 - Multi Language
×
Products Maximum Cooling Capacity Cooling Method Power Supply Voltage Pump Type Hydraulic Circuit Output Water Temperature Range Operating Environment Water Sensor Option Additional Protection Included
ICE076A4003500000FF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P30FF0L200A 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE076A4003501P30FFCL2LWA 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -20°C No Low Water With Antifreeze
ICE090A4003502P30FF0LALW0 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE183A4003501P15FF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003501P30FF0L200A 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE310A4003501P30FF0L200A 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE360A4003501P15F00LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003501P30FF0L200A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE360A4003501P30FF0LALW0 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE360A4003502P30FF0LA00A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE090C4003501P30FF000000 90.2 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P50FFC00000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Close Control +/- 0.5°C No Low Ambient No Low Water Without Antifreeze
ICE150A4003501P50FF0L2000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze
ICE360A4003501P50FF0L200A 360 kW @ 25°C Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE360A4003501P15FF0L200A 360 kW @ 25°C Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE150W4003501P50FF000000 149.2 kW @ 25°C Water Cooled 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003500000FF000000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003501P30FF000000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003501P30FF000LW0 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE076A4003501P30FF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P30FF0LA00A 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE076A4003501P30FF0LALW0 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE076A4003501P30FFCLA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P30FFCLA00A 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -10°C No Low Water With Antifreeze
ICE076A4003501P30NF000000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003501P30NF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P50FF000000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003501P50FF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P50FFCLA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Close Control +/- 0.5°C Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003501P50NF000000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076A4003501P50NF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003502P30FF0LA00A 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE076A4003502P30FF0LALW0 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE076A4003502P50FF0LA000 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE076A4003502P50FF0LALW0 76.0 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE076C4003501P30FF000000 76.0 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076C4003502P30FF000000 76.0 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076C4003502P30FF000LW0 76.0 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE076W4003501P30FF000000 76.0 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE076W4003502P50FF000LW0 76.0 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE090A4003500000FF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003500000FF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003501P15FF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P30FF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P30FF00000A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water With Antifreeze
ICE090A4003501P30FF000LW0 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE090A4003501P30FF0L200A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water With Antifreeze
ICE090A4003501P30FF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003501P30FF0LA00A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE090A4003501P30FF0LALW0 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE090A4003501P30FFC00LW0 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C No Low Ambient Low Water Without Antifreeze
ICE090A4003501P30NF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P30NF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003501P50FF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P50FF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003501P50FF0LA00A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE090A4003501P50FFC0000A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Close Control +/- 0.5°C No Low Ambient No Low Water With Antifreeze
ICE090A4003501P50NF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090A4003501P50NF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003501P50NF0LA00A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE090A4003501P50NFCLA00A 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Close Control +/- 0.5°C Low Ambient -10°C No Low Water With Antifreeze
ICE090A4003502P30FF0LA000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE090A4003502P50FF000000 90.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090C4003501P50FF000000 90.2 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090W4003501P30FF000000 90.2 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090W4003501P50FF000000 90.2 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE090W4003502P30FF000LW0 90.2 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE090W4003502P50FF000LW0 90.2 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE116A4003500000FF000000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116A4003500000FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003500000FF0LA00A 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE116A4003500000FF0LALW0 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE116A4003501P15FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003501P30FF000000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116A4003501P30FF000LW0 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE116A4003501P30FF000LWA 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water With Antifreeze
ICE116A4003501P30FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003501P30FF0LA00A 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE116A4003501P30FF0LALW0 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE116A4003501P30FF0LALWA 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water With Antifreeze
ICE116A4003501P30NF000000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116A4003501P30NF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003501P50FF000000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116A4003501P50FF00000A 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water With Antifreeze
ICE116A4003501P50FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003501P50FF0LA00A 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE116A4003501P50NF000000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116A4003501P50NF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003502P30FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116A4003502P30FF0LA00A 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE116A4003502P30FF0LALW0 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE116A4003502P50FF0LA000 115.5 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE116C4003501P15FF000000 115.5 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116C4003501P30FF000000 115.5 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116C4003501P50FF000000 115.5 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116W4003500000NF000000 115.5 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz No Pump Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116W4003501P30FF000000 115.5 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE116W4003501P30FF000LW0 115.5 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE150A4003500000FF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003501P30FF000000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150A4003501P30FF000LW0 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE150A4003501P30FF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003501P30FF0LA00A 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE150A4003501P30FF0LALWA 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water With Antifreeze
ICE150A4003501P30NF000000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150A4003501P30NF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003501P50FF000000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150A4003501P50FF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003501P50NF000000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150A4003501P50NF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003502P30FF0LA000 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE150A4003502P30FF0LA00A 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE150A4003502P30FF0LALW0 149.2 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE150C4003501P30FF000000 149.2 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150C4003501P50FF000000 149.2 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE150W4003501P30FF000000 149.2 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183A4003500000FF0LA00A 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE183A4003501P30FF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183A4003501P30FF000LW0 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE183A4003501P30FF0LA000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003501P30FF0LA00A 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE183A4003501P30FF0LALW0 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE183A4003501P30NF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183A4003501P30NF0LA000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003501P30NF0LA00A 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE183A4003501P50FF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183A4003501P50FF0LA000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003501P50NF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183A4003501P50NF0LA000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003502P15FF0LALW0 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE183A4003502P30FF0LA000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE183A4003502P30FF0LA00A 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE183A4003502P50FF000000 182.3 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183C4003501P30FF000000 182.3 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183W4003501P30FF000000 182.3 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE183W4003501P30FF000LW0 182.3 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE183W4003501P30FF000LWA 182.3 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient Low Water With Antifreeze
ICE230A4003500000FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003501P15FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003501P30FF000000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE230A4003501P30FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003501P30FF0LA00A 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE230A4003501P30NF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003501P50FF000000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE230A4003501P50FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003501P50NF000000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE230A4003501P50NF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar Non Ferrous Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003502P30FF000LW0 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control No Low Ambient Low Water Without Antifreeze
ICE230A4003502P30FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003502P50FF0LA000 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE230A4003502P50FF0LA00A 228 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE230C4003501P30FF000000 228 kW @ 25°C (63°F) Centrifugal 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE230W4003501P30FF000000 228 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE310A4003500000F00LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003500000FF0LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003500000FF0LA00A 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE310A4003501P30FF0LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003501P50FF0LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003502P30F00LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003502P30FF0LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE310A4003502P50FF0LA000 309 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003500000F00LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003500000F00LA00A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump Without Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE360A4003500000FF0LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003500000FF0LA00A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE360A4003501P15F00LALW0 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar Without Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze
ICE360A4003501P15FF0LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003501P30F00LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003501P30F00LA00A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar Without Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE360A4003501P30FF0L2000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze
ICE360A4003501P30FF0LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003501P30FF0LA00A 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water With Antifreeze
ICE360A4003501P50FF0LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360A4003502P30F00L2LW0 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar Without Tank Without Close Control Low Ambient -20°C Low Water Without Antifreeze
ICE360A4003502P30FF0LA000 360 kW @ 25°C (63°F) Air Cooled / Axial Fans 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze
ICE360W4003502P30FF000000 360 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze
ICE360W4003502P50FF000000 360 kW @ 25°C (63°F) Water Cooled 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze

687PDC
A22066