M10MSC1/4R-B - Parker Tube Fitting, BSPP Male Connector - A-LOK Series | Parker NA

Parker Tube Fitting, BSPP Male Connector - A-LOK Series | #M10MSC1/4R-B

Click to View CAD Model
M10MSC1/4R-B

Parker Tube Fitting, BSPP Male Connector - A-LOK Series | #M10MSC1/4R-B

Brass BSPP Male Connector Parker tube Fittings, A-LOK® Series 10 mm Tube OD x 1/4" BSP are designed for leak-free connections in process instrumentation and industrial applications.


Tekniska specifikationer

  • Rör, utvändig diameter: 10 mm (O.D.)
  • Uppfyllda specifikationer: n/a
  • Anslutning, gängstorlek: 1/4" BSPP
  • Konstruktionens material: Brass
  • Alternativ: n/a
  • Märke: A-LOK
  • Konfiguration: Tube to Pipe (Male Pipe)
  • Produkt, stil: Male BSPP Connector
  • Form: Straight
  • Drifttryck: 240 to 470 bar
  • Lägsta driftstemperatur: -
  • Maximal arbetstemperatur: -
  • För vätsketyp: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Längd: 39.4 mm
  • Teknologi: Process Control
  • Applikation: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industri: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division
Safety Warning

Artikelinformation

Parker's two ferrule compression fittings, A-LOK® BSPP Male Connector Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSPP Male Connector Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/8” through to 1” O.D., and for metric sizes from 2 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

Selector Guides
Cross Reference Tool
×


Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Telefon

+1 (256) 881-2040

???B2BSTORE_CONTACT_US_FAX???

+1 (256) 881-5072

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

687PDC
687516