Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
HBT is a thrust slide for heavy duty linear motion, powered by round, NFPA or ISO cylinders. The max operating pressure is 250 psi (air) or 750 psi (oil). Bore sizes are range from 20 to 63mm (.75 to 2.5"). Rod lock & oversize rod options are available.
The HBT series linear slides are capable of handling medium heavy duty guided linear motion applications. The HBT, or ""thrust"" version, is designed to extend and retract a load beyond the support point into the work area. Two parallel precision ground case hardened, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly. The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings with standard or oversized shafting or linear ball bearings are available.
The HBT series features a machined, anodized one-piece aluminum body with tapped and counterbored through holes for mounting flexibility. Standard dowel pin holes provide precision mounting for the body and tool plate. The power behind the HBT series is Parker's premium NFPA aluminum, steel, or ISO cylinder. The HBT utilizes an alignment coupler which prevents the piston rod from deflecting under high loads or long strokes. Standard piston wear bands allow the piston rod assembly to "float" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime. Available options include 3-position cylinders and slides without cylinders. Consult factory for other application needs.
• HBC, HBT, & HBB versions are also available to handle a variety of external loading and mounting configurations
Markets:
• Industrial
• Factory Automation
• Automotive
Features/Benefits:
• Durable construction and design
• Increased seal life
• Metal-to-metal contact eliminated for increased productivity
• Less maintenance and downtime
• Flexible mounting ability
Applications:
• General industrial
• Assembly
• Conveyence
| Literature and Reference Materials |
|---|
| 0900P Catalog_Guided Pneumatic Cylinders - Section E |
| Selector Guides |
|---|
| Virtual Engineer - Size and Select Tool |
| Pneumatic Calculator |