Pilot Operated Pressure Relief Valve - Series SCRM(AP) | #SCRM2DT2135SVHT


LOADING IMAGES
SCRM2DT2135SVHT
Click to View CAD Model

Pilot Operated Pressure Relief Valve - Series SCRM(AP) | #SCRM2DT2135SVHT

Model: SCRM2DT2135SVHT


Technical Specifications

  • Function: DT - Relief A, B to T
  • Pressure Range (bar): 70 - 210(port A) and 70 - 350(port B)
  • Body Material: Steel
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Actuation Type: Manually
  • Product Series: Pressure reliefing
  • Size: NG06 nom
  • Adjustment Mechanism: Hexagon socket
  • Seal Material: V - FPM
  • Maximum Operating Pressure: 350 bar
  • Weight: 2.25 kg
  • Maximum Flow Rate: 40 L/min
  • Minimum Fluid Temperature: -20 °C
  • Maximum Fluid Temperature: 80 °C
Safety Warning

Item Information

Parker pilot operated pressure relief valves series SCRM ensure a long service life due to valve bodies manufactured from steel. The sandwich design enables an easy configuration of stack systems. Depending on type, pressure limiting can be achieved in ports P, A or B with unloading to port T. SCRM valves may only be mounted in the defined mounting position.

Markets:
• Industrial

Features/Benefits:
• Valve bodies are made of steel - extra strength and durability
• Internal hardened steel components - provide longer service life
• Wide pressure range - makes selection easy
• Short delivery time for many variations - no warehousing necessary
• The pressure can be set by hexagon socket screw
• Piloting results in a flat p/Q performance curve

Applications:
• Suitable for general hydraulic applications

Delivered by Industrial Hydraulics Division China

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849