Steam Hose

Filter by

No filters selected

Technology

Division

Inside Diameter

Maximum Operating Pressure

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Steam Hose


Steam Hose

Parker’s steam hoses provide an excellent service across a wide variety of steam applications. Our steam hoses handle easily and are simple to install. They are also highly durable and have crush resistance, guaranteeing a long service life. These abrasion resistant hoses have the capability to withstand fluctuations in both temperature and weathering, maintaining superior performance throughout. All of our steam hoses meet industry standards and are suitable for use across many of the major industrial markets.


Steam-Lance® 250 Compact Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi

Viewing 10 of 4

Steam-Lance® 250 Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi

Viewing 10 of 14

Dragon Breath® II Barber Pole Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi, Series 7285

Viewing 10 of 3

Vigor 2 EN ISO 6134 is designed for high pressure saturated steam (max 18 bar at +210 °C = 261 psi at +410 °F), hot water and superheated steam in many industries.

Viewing 10 of 14

Dragon Breath® 250 Oil Resistant Steam Hose is designed for steam applications to 406°F for saturated steam at 261 psi and 450° for superheated steam at 250 psi, Series 7288

Viewing 10 of 5

Thermopress 10 is engineered for delivery of hot water, non-aggressive hot liquids and steam to a maximum temperature of +120 °C (+248 °F).

Viewing 10 of 9

Thermic steam hose meets IS 10655:1999 type 3 / BS 5342. The EPDM hose is with 16 bar working pressure and up to 205 deg C. The EPDM tube and cover is resistant to the HP steam and hot water applications.

Viewing 10 of 7

Thermic steam hose meets IS 10655:1999 type 2 / BS 5342. The EPDM hose is with 10 bar working pressure and up to 184 deg C. The EPDM tube and cover is resistant to the steam and water applications.

Viewing 10 of 7

Calore Plus is designed to handle and deliver hot water, non-aggressive hot liquids and steam (intermittent service) to a maximum temperature of 140 °C (+248 °F).

Viewing 10 of 8

For applications with chemical and temperature extremes. Parker 9A, 9M and 9P are factory welded and ready to install. Parflex metal hose assemblies are leak-free, full vacuum hoses available in sizes up to 12" I.D. depending on style.

Viewing 10 of

SH2 18 Bar Steam Hose is designed for steam applications to 410°F  (210°C)  for saturated steam  and 473°F  (245°C) for superheated steam for 260 PSI (18 Bar)

Viewing 10 of 3

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 3

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 8

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 2

687PDC
687PDC