Transair Pipe Stickers | Product Series

Filter by

    No filters selected

Pipe Outside Diameter

Indicator Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Pipe Stickers

Transair Pipe Stickers

Transair Pipe Stickers are the ideal choice for identifying the media being conveyed in a Transair aluminum or stainless steel pipe system. These stickers are printed on durable vinyl and feature a strong adhesive backing to ensure the sticker stays on t

Technical Specifications

  • Package Quantity: 16 Stickers + 8 Transair Logo Stickers
  • Indicator Type: Compressed Air, Vacuum, Flow Direction Arrow, Transair Logo Stickers
  • Pipe Outside Diameter: 2 to 8 inch, n/a
Safety Warning

Full Product Description

Transair Pipe Stickers are the ideal choice for identifying the media being conveyed in a Transair aluminum or stainless steel pipe system. These stickers are printed on durable vinyl and feature a strong adhesive backing to ensure the sticker stays on the pipe, even in the most challenging environments.

 

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote the direction of the flow, as well as the media (compressed air & vacuum). For readability, our stickers are available in either white or black. Transair Pipe Stickers can be used on all Transair pipes from sizes 2” (50mm) to 8” (220mm).

 

Markets:

·         Automotive Assembly

·         Food & Beverage

·         Packaging

·         Industrial Plants

·         Aerospace

 

Features & Benefits:

·         Easy to use

·         Faster Installation

·         Lower Installation Costs

·         Lightweight

 

Applications:

·         Compressed Air

·         Vacuum

·         Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)

·         Process Water

·         Chemical Transfer

 

Sizing Chart:

·         Small Stickers (-S): 2” to 2-1/2” (50mm to 63mm) pipe

·         Medium Stickers (-M): 3” to 4” (76mm to 101mm) pipe

·         Large Stickers (-L): 6: 6” (168mm) pipe

·         Extra Large Stickers (-XL): 8” (220mm) pipe

Products Pipe Outside Diameter Indicator Type
FL-ARROW-BLK-XL 8 INCH|220 MM Black Flow Direction Arrow
FL-ARROW-WHT-XL 8 INCH|220 MM White Flow Direction Arrow
FL-ARROW-BLK-M 3 INCH|76 MM|4 INCH|100 MM Black Flow Direction Arrow
FL-ARROW-WHT-L 6 INCH|168 MM White Flow Direction Arrow
VAC-BLK-M 3 INCH|76 MM|4 INCH|100 MM Vacuum Label
FL-ARROW-BLK-L 6 INCH|168 MM Black Flow Direction Arrow
CA-WHT-L 6 INCH|168 MM Compressed Air Label
CA-WHT-M 3 INCH|76 MM|4 INCH|100 MM Compressed Air Label
TRN-L 6 INCH|168 MM Parker Transair Logo
VAC-BLK-S 2 INCH|50 MM|2-1/2 INCH|63 MM Vacuum Label
TRN-M 3 INCH|76 MM|4 INCH|100 MM Parker Transair Logo
TRN-S 2 INCH|50 MM|2-1/2 INCH|63 MM Parker Transair Logo
FL-ARROW-WHT-S 2 INCH|50 MM|2-1/2 INCH|63 MM White Flow Direction Arrow
CA-WHT-S 2 INCH|50 MM|2-1/2 INCH|63 MM Compressed Air Label
VAC-BLK-XL 8 INCH|220 MM Vacuum Label
TRN-XL 8 INCH|220 MM Parker Transair Logo
CA-WHT-XL 8 INCH|220 MM Compressed Air Label
FL-ARROW-BLK-S 2 INCH|50 MM|2-1/2 INCH|63 MM Black Flow Direction Arrow
FL-ARROW-WHT-M 3 INCH|76 MM|4 INCH|100 MM White Flow Direction Arrow
VAC-BLK-L 6 INCH|168 MM Vacuum Label
0000 01 68 1/2 INCH|16.5 MM|1 INCH|25 MM|1-1/2 INCH|40MM|2 INCH|50 MM|2-1/2 INCH|63 MM|3 INCH|76 MM|4 INCH|100 MM|6 INCH|168 MM Vacuum Label
EW07 00 01 1/2 INCH|16.5 MM|1 INCH|25 MM|1-1/2 INCH|40MM|2 INCH|50 MM|2-1/2 INCH|63 MM|3 INCH|76 MM|4 INCH|100 MM|6 INCH|168 MM Compressed Air Label

687PDC
687547