WHK25SMOMDCF - Ermeto DIN banjo fittings | Parker NA

Ermeto DIN banjo fittings | #WHK25SMOMDCF

Ermeto DIN banjo fittings | #WHK25SMOMDCF

The main function of Ermeto DIN banjo fittings is to connect different numbers of tubes or hoses. This broad range of DIN fittings is available in steel and in stainless steel.


Tekniska specifikationer

  • Tätningstyp: Sealing Ring
  • Stommaterial: Steel
  • Anslutning 2, storlek: M33x2.0
  • Anslutning 1, storlek: 25 mm (O.D.)
  • Tillbehör ingår: n/a
  • Produktserie: EO Heavy
  • Form: Elbow 90°
  • Anslutning 1, typ: Male 24° Cone
  • Anslutning 2, typ: Male Metric
  • Märke: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Teknologi: Fluid & Gas Handling
  • Industri: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Applikation: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Produkttyp: Hydraulic DIN Fittings
  • Produkt, stil: Banjo
  • Produktserie: EO Heavy
  • Konfiguration: Tube to Port
  • Maximalt drifttryck: 160 bar
  • Form: Elbow 90°
  • Anslutning 1, typ: Male, 24° Cone
  • Anslutning 1, storlek: 25 mm Tube O.D.
  • Anslutning 2, typ: Male, Metric
  • Anslutning 2, storlek: M33x2.0 mm Thread
  • Uppfyllda specifikationer: DIN, ISO 8434
  • För vätsketyp: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Tillbehör ingår: n/a
  • Stommaterial: Steel
  • Tätningstyp: Sealing Ring
  • Tätningsmaterial: Metal
  • Maximal omgivningstemperatur: 300 °C, 572 °F
  • Lägsta omgivningstemperatur: -40 °C, -40 °F
  • Maximal vätsketemperatur: 300 °C, 572 °F
  • Lägsta vätsketemperatur: -40 °C, -40 °F
Safety Warning

Artikelinformation

Banjo fittings are used in applications with limited space that involve high working pressure levels.
In the past, the Parker banjo fitting product range has included the W H(high-pressure resistant), SWVE (compact design) and DSVW (very good flow) properties series.
Now, we have combined these 3 series to create the new WHK series, uniting all of the advantages of our former banjo fitting designs.
Besides the product features also the product safety was improved. By the new design banjo bolts can not fall out during assembly thanks to the optimized design. Above that a mix-up between metric and inch dimensions is not possible anymore.

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
Suitable for general hydraulic applications.

Features/ benefits:

• High-pressure resistant (up to 420 bar)

• Compact design

• Soft-sealing system with outstanding sealing properties

• Low pressure loss thanks to optimized banjo bolt design with angled drilling 

• 2-in-1: Metal sealing version available - no additional metal sealing ring required 

• Improved security 

• Improved warehouse management 

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×


Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Telefon

+49 (0) 521-4048-0

???B2BSTORE_CONTACT_US_FAX???

+49 (0) 521-4048-4280

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

687PDC
687614