Prep-Air II FRL Combos | Product Series

Filter by

    No filters selected

Product Type

Port Size

Bowl Type

Drain

Filter Element Type

Outlet Pressure Rating

Gauge Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Prep-Air II FRL Combos Prep-Air II FRL Combos Prep-Air II FRL Combos Prep-Air II FRL Combos Prep-Air II FRL Combos Prep-Air II FRL Combos Prep-Air II FRL Combos

Prep-Air II FRL Combos

The Prep-Air II Series FRL's are available in 2-piece or 3-piece combos and can be pipe nippled or a modular mounted. They provide accurate pressure regulation, high moisture removal efficiency & proportional oil delivery over a wide range of air flows.

Technical Specifications

  • Product Type: 2-Piece & 3-Piece Close Nippled and Modular FRL Combinations
  • Configuration: F+R+L, F/R+L
  • Filter Element Type: 5 micron, 40 micron
  • Port Type: NPT
  • Port Size: 3/8 inch, 1/2 inch, 3/4 inch
  • Pressure Regulator Type: Relieving
  • Drain Option: Auto Float, Manual, None
  • Lubricator Option: Mist, Micro-Mist
  • Maximum Inlet Pressure Rating: 17.2 bar, 250 psig
  • Operating Temperature: 0 to 80 °C, 32 to 175 °F
  • Flow Rate: 80 to 145 SCFM, 37 to 68 dm3/sec
  • Body Material: Zinc
  • Bowl Type: Polycarbonate, Zinc
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Pressure Control Range: 2 to 125 psig, 5 to 250 psig, 0 to 8.6 bar, 0 to 17 bar
  • Gauge Port Size: 1/4 inch
Safety Warning

Full Product Description

The modular versions of Prep-Air II combos are available in both 2-piece and 3-piece units. The 2-piece (17H) combo comes with a micro mist style lubricator while the 3-piece combos are available with either a micro mist lubricator (17B) or a mist lubricator (07B).
The pipe nippled version of Prep-Air II combos are also available in both 2-piece and 3-piece units. The 2-piece (06G) and 3-piece (07A) combos come with a mist style lubricator while the 2-piece (16G and 17G) combos are available with a micro mist lubricator.

Markets:
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Food and Beverage
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Misc. Processing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits:
• Easily configurable
• One part number
• Highly efficient moisture removal
• Space saving
• Wide range of air flows increases efficiency
• High flow combo
• Minimizes space
• Accurate pressure regulation
• High moisture removal efficiency

Applications:
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines and tools pneumatic driven

Related Documents

×
Products Product Type Port Size Bowl Type Drain Filter Element Type Outlet Pressure Rating Gauge Port Size
PipeNippledFRLCombo_06G FRL_PDN_DUMMY
06G22A13A2BC 2-Unit, Mist, Compact 3/8" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI None
06G24A13A4BC 2-Unit, Mist, Compact 3/8" Metal (F) / Metal (L) Auto Float (F) / Twist (L) 40 Micron 2-125 PSI None
06G32A18A2BC 2-Unit, Mist, Compact 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
07A32A13A2BD 3-Unit, Mist, Standard 3/4" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI None
07A33A18A4BD 3-Unit, Mist, Standard 3/4" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
07A42A13A2BD 3-Unit, Mist, Standard 3/4" Poly (F) / Poly (L) Auto Float (F) / None (L) 5 Micron 2-125 PSI 1/4"
07A42A18A2BD 3-Unit, Mist, Standard 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI None
07A46B18A2BD 3-Unit, Mist, Standard 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
07B32A13A2BD 3-Unit, Mist, Standard 3/4" Metal (F) / Metal (L) Twist (F) / Twist (L) 40 Micron 2-125 PSI 1/4"
07B32A18A2BDW 2-Unit, Micro Mist, Compact 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
07B33A21A3BD 3-Unit, Micro Mist, Standard 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
07B43A18A4BDW 3-Unit, Micro Mist, Standard 3/4" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI 1/4"
16G32A18A2BC 3-Unit, Mist, Standard 1/2" Poly (F) / Poly (L) Twist (F) / None (L) 40 Micron 2-125 PSI None
17B32A18A2BD 2-Unit, Micro Mist, Standard 1/2" Metal (F) / Metal (L) Twist (F) / Twist (L) 40 Micron 2-125 PSI None
17B42A18A2BD 2-Unit, Micro Mist, Standard 3/4" Metal (F) / Metal (L) Auto Float (F) / Twist (L) 5 Micron 5-250 PSI 1/4"
17G33A13A4BD 3-Unit, Mist, Standard 1/2" Metal (F) / Metal (L) Twist (F) / Twist (L) 40 Micron 2-125 PSI 1/4"
17H44B21A4BD 3-Unit, Mist, Standard 1/2" Metal (F) / Metal (L) Twist (F) / Twist (L) 40 Micron 5-250 PSI 1/4"

687PDC
687577