Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | Product Series

Filter by

    No filters selected

Port Size

Outlet Pressure Rating

Pressure Gauge Type

Pressure Regulator Type

Operation Type

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Prep-Air II FRL Regulators (Standard/Pilot/Proportional)

Prep-Air II FRL Regulators (Standard/Pilot/Proportional)

Prep-Air II Regulators are available in standard or pilot operated versions. These regulators provide quick and accurate pressure regulation for a majority of industrial applications.

Technical Specifications

  • Pressure Regulator Type: Regulator (Economy 05R, Standard 07R), Compact 06R, Pilot Operated Regulator (Compact 11R, Standard 12R)
  • Port Size: 1/4 to 3/4 inch
  • Port Type: NPT
  • Gauge Port Size: 1/4 inch
  • Maximum Inlet Pressure Rating: 0 to 250 psig, 0 to 17.2 bar
  • Operating Temperature: 32 to 175 °F, 0 to 80 °C
  • Pressure Control Range: 250 psig, 17.2 bar
  • Flow Rate: 85 SCFM (1/4"), 95 SCFM (3/8", 1/2"), 40.1 dm3/sec (1/4"), 44.8 dm3/sec (3/8", 1/2")
  • Body Material: Zinc
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 1.3 lb, 0.58 kg
Safety Warning

Full Product Description

Prep-Air II Regulators provide a convenient and low-cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself. The Prep-Air II Regulators can be mounted with other products in the same series.

Prep-Air II Regulators are available in economy (05R), compact (06R) or standard (07R) versions.

Prep-Air II Pilot Operated Regulators are available in compact (11R) or standard (12R) version. This pilot operated regulators can be mounted out of reach and installed in a convenient location on your machine for easy access.

Markets:
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Food and Beverage
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Misc. Processing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits:
• Robust and durably engineered for most rugged and demanding applications
• High Flow Performance
• Easily configured for your application
• Quick Response
• Accurate pressure regulation

Standard Regulators
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Rolling diaphragm for extended life
• Two high flow 1/4" gauge ports can be used as additional outlets
• Removable non-rising knob for panel mounting and tamper resistance

Pilot Operated Regulators
• Balanced poppet provides quick response and accurate pressure regulation
• Pilot controlled regulators can be mounted “out of reach” with pilot regulator installed in a convenient location
• Solid control piston for extended life
• Two full flow 1/4" gauge ports can be used as additional outlets


Applications:
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines and tools pneumatic driven

Related Documents

×
Products Port Size Outlet Pressure Rating Pressure Gauge Type Pressure Regulator Type Operation Type Product Type
PilotOpPressureRegulators_11R_PDN_DUMMY
05R113AD 1/4" 2-125 PSI None Relieving Standard Standard
05R114AD 1/4" 2-200 PSI None Relieving Standard Standard
05R213AD 3/8" 2-125 PSI None Relieving Standard Standard
05R214AD 3/8" 2-200 PSI None Relieving Standard Standard
07R418AC1 G3/4" 2-125 PSI Gauge Relieving Standard Standard
11R115PC 1/4" 5-250 PSI None Relieving Pilot Standard
11R215PC 3/8" 5-250 PSI None Relieving Pilot Standard
11R315PC 1/2" 5-250 PSI None Relieving Pilot Standard
12R215PB 1/2" 5-250 PSI None Relieving Pilot Standard
12R415PB 3/4" 5-250 PSI None Relieving Pilot Standard
06R113AC 1/4" 2-125 PSI None Relieving Standard Standard
06R115AC 1/4" 5-250 PSI None Relieving Standard Standard
06R118AC 1/4" 2-125 PSI Gauge Relieving Standard Standard
06R213AC 3/8" 2-125 PSI None Relieving Standard Standard
06R215AC 3/8" 5-250 PSI None Relieving Standard Standard
06R218AC 3/8" 2-125 PSI Gauge Relieving Standard Standard
06R313AC 1/2" 2-125 PSI None Relieving Standard Standard
06R315AC 1/2" 5-250 PSI None Relieving Standard Standard
06R318AC 1/2" 2-125 PSI Gauge Relieving Standard Standard
07R313AC 1/2" 2-125 PSI None Relieving Standard Standard
07R313AC1 G1/2" 2-125 PSI None Relieving Standard Standard
07R315AC 1/2" 5-250 PSI None Relieving Standard Standard
07R318AC 1/2" 2-125 PSI Gauge Relieving Standard Standard
07R321AC 1/2" 5-250 PSI Gauge Relieving Standard Standard
07R413AC 3/4" 2-125 PSI None Relieving Standard Standard
07R415AC 3/4" 5-250 PSI None Relieving Standard Standard
07R418AC 3/4" 2-125 PSI Gauge Relieving Standard Standard

687PDC
687577