Transair® Fittings for Aluminum Pipe | Product Series

Filter by

    No filters selected

Product Style

Pipe O.D. (inch)

Pipe O.D. (mm)

Pipe O.D. 2 (inch)

Pipe O.D. 2 (mm)

Connection Thread Size (inch)

Silicone Free

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Fittings for Aluminum Pipe

Transair® Fittings for Aluminum Pipe

Transair Fittings install fast and with minimal tooling required. All Transair fittings are designed to securely fit around Transair aluminum pipe, increasing system efficiency and preventing compressed air leaks.

Technical Specifications

  • Vacuum Pressure Rating: 1 mbar, 0.03 inch-Hg
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Shape: Dependent on Configuration
  • Pipe Outside Diameter: 1/2 to 6 inch, n/a
  • Materials of Construction: Material Dependent on Configuration
  • Maximum Operating Pressure: 232 psi, 16 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
Safety Warning

Full Product Description

Transair Fittings for Aluminum Pipe install fast and with minimal tooling. All Transair fittings are designed to securely fit around Transair aluminum pipe, increasing system efficiency and preventing compressed air leaks. Transair fittings come in a variety of styles for easy assembly and layout design of compressed air, vacuum, and industrial/inert gas systems. All Transair components can integrate into existing copper or steel systems, allowing for easy expansion of an existing system.

The “full bore” design of Transair fittings, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All fittings are 100% recyclable, silicone free, and made from materials with no propagation of flame. All fittings conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Transair 1/2” (16.5mm), 1” (25mm), and 1-1/2” (40mm) fittings use push-to-connect technology. All fittings ship from the factory pre-torqued and marked. To install, just push the pipe into the fitting until the insertion mark meets the end of the fitting. There is no need to tighten the nut of the fitting further. All 1/2” 1”, and 1-1/2”; pipes come from the factory with the insertion depth pre-marked, but if field cutting is required, the insertion depth needs to be marked using a Transair marking tool.

Transair 2” (50mm) and 2-1/2” (63mm) fittings use snap ring technology. With a snap ring fitting, a polyamide retaining ring is inserted into 2 holes at the end of the pipe. This ring, along with tightening the fitting nuts with a spanner wrench, prevents the fitting from coming off the pipe. All 2”and 2-1/2” pipes come from the factory with the snap ring holes pre-drilled, but if field cutting is required, the snap rings holes need to be drilled using a Transair Drill Jig.

Transair 3” (76mm), 4” (101mm), and 6” (168mm) fittings use clamshell technology. The clamshell fitting has a removable cartridge (seal) that fits over the end of the pipe and is prevented from sliding by the lugs on the end of the pipe. The fitting is then fitted over the lugs and the cartridge and bolted down using a cross pattern to prevent stripping the bolts. All 3” 4”, and 6” pipes come from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die.

For full installation instructions, download our installation manual, or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2”to 4”: 232psi (16 bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6” to 8”: 188psi (13 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature:
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower (1/2" to 4" Only)

Related Documents

×
Products Product Style Pipe O.D. (inch) Pipe O.D. (mm) Pipe O.D. 2 (inch) Pipe O.D. 2 (mm) Connection Thread Size (inch) Silicone Free
6605 17 14 Male NPT 1/2 16.5 N/A N/A 1/4 Yes
6605 17 22 Male NPT 1/2 16.5 N/A N/A 1/2 Yes
6605 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6605 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6605 25 35 Male NPT 1 25 N/A N/A 1 Yes
6605 40 35 Male NPT 1-1/2 40 N/A N/A 1 Yes
6605 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6605 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
6605 40 44 Male NPT 1-1/2 40 N/A N/A 2 Yes
6605 63 44 Male NPT 2-1/2 63 N/A N/A 2 Yes
6605 63 41 Male NPT 2-1/2 63 N/A N/A 2-1/2 Yes
6605 63 46 Male NPT 2-1/2 63 N/A N/A 3 Yes
6615 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6615 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6615 25 35 Male NPT 1 25 N/A N/A 1 Yes
6615 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6615 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
6611 17 22 Male NPT 1/2 16.5 N/A N/A 1/2 Yes
6611 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6611 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6611 25 35 Male NPT 1 25 N/A N/A 1 Yes
6611 40 35 Male NPT 1-1/2 40 N/A N/A 1 Yes
6611 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6611 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
6611 40 44 Male NPT 1-1/2 40 N/A N/A 2 Yes
6611 63 44 Male NPT 2-1/2 63 N/A N/A 2 Yes
6611 63 41 Male NPT 2-1/2 63 N/A N/A 2-1/2 Yes
6621 17 22 Male NPT 1/2 16.5 N/A N/A 1/2 Yes
6621 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6621 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6621 25 35 Male NPT 1 25 N/A N/A 1 Yes
6621 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6621 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
RR21 L1N20 Pipe 3 76 N/A N/A 2-1/2 Yes
RR21 L1N24 Pipe 3 76 N/A N/A 3 Yes
6651 25 12 04 Pipe 1 25 N/A N/A N/A Yes
6651 40 12 04 Pipe 1-1/2 40 N/A N/A N/A Yes
6653 25 22 06 Pipe 1 25 N/A N/A N/A Yes
6653 40 22 06 Pipe 1-1/2 40 N/A N/A N/A Yes
6605 50 50 Male NPT 2 50 N/A N/A 1-1/2 Yes
6605 50 44 Male NPT 2 50 N/A N/A 2 Yes
6612 25 00 Pipe 1 25 N/A N/A N/A Yes
6612 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6612 50 00 Pipe 2 50 N/A N/A N/A Yes
6612 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RX12 L1 00 Pipe 3 76 N/A N/A N/A Yes
RX12 L3 00 Pipe 4 100 N/A N/A N/A Yes
RA12 L8 00 Pipe 6 168 N/A N/A N/A Yes
6619 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6619 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6619 25 35 Male NPT 1 25 N/A N/A 1 Yes
6619 40 35 Male NPT 1-1/2 40 N/A N/A 1 Yes
6619 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6619 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
6619 40 44 Male NPT 1-1/2 40 N/A N/A 2 Yes
6619 63 44 Male NPT 2-1/2 63 N/A N/A 2 Yes
6602 17 00 Pipe 1/2 16.5 N/A N/A N/A Yes
6602 25 00 Pipe 1 25 N/A N/A N/A Yes
6602 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6602 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RX02 L1 00 Pipe 3 76 N/A N/A N/A Yes
RX02 L3 00 Pipe 4 100 N/A N/A N/A Yes
RA02 L8 00 Pipe 6 168 N/A N/A N/A Yes
6609 17 14 Male NPT 1/2 16.5 N/A N/A 1/4 Yes
6609 17 22 Male NPT 1/2 16.5 N/A N/A 1/2 Yes
6609 25 22 Male NPT 1 25 N/A N/A 1/2 Yes
6609 25 28 Male NPT 1 25 N/A N/A 3/4 Yes
6609 25 35 Male NPT 1 25 N/A N/A 1 Yes
6609 40 35 Male NPT 1-1/2 40 N/A N/A 1 Yes
6609 40 43 Male NPT 1-1/2 40 N/A N/A 1-1/4 Yes
6609 40 50 Male NPT 1-1/2 40 N/A N/A 1-1/2 Yes
6609 40 44 Male NPT 1-1/2 40 N/A N/A 2 Yes
6609 63 41 Male NPT 2-1/2 63 N/A N/A 2-1/2 Yes
6609 63 46 Male NPT 2-1/2 63 N/A N/A 3 Yes
6619 50 50 Male NPT 2 50 N/A N/A 1-1/2 Yes
6619 50 44 Male NPT 2 50 N/A N/A 2 Yes
6609 50 50 Male NPT 2 50 N/A N/A 1-1/2 Yes
6609 50 44 Male NPT 2 50 N/A N/A 2 Yes
6602 50 00 Pipe 2 50 N/A N/A N/A Yes
6625 17 00 Pipe 1/2 16.5 N/A N/A N/A Yes
6625 25 00 Pipe 1 25 N/A N/A N/A Yes
6625 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6625 50 00 Pipe 2 50 N/A N/A N/A Yes
6625 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RA31 L8 00 Flange 6 168 N/A N/A N/A Yes
6666 17 25 Pipe 1/2 16.5 1 25 N/A Yes
6666 25 40 Pipe 1 25 1-1/2 40 N/A Yes
6666 40 63 Pipe 1-1/2 40 2-1/2 63 N/A Yes
6666 40 50 Pipe 1-1/2 40 2 50 N/A Yes
6666 50 63 Pipe 2 50 2-1/2 63 N/A Yes
RX64 L1 50 Pipe 3 76 2 50 N/A Yes
RX64 L1 63 Pipe 3 76 2-1/2 63 N/A Yes
RX64 L3 63 Pipe 4 100 2-1/2 63 N/A Yes
RX66 L3 L1 Pipe 4 100 3 76 N/A Yes
RA66 L8 L3 Pipe 6 168 4 101 N/A Yes
RA66 L8 L1 Pipe 6 168 3 76 N/A Yes
6604 17 00 Pipe 1/2 16.5 N/A N/A N/A Yes
6604 25 00 Pipe 1 25 N/A N/A N/A Yes
6604 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6604 50 00 Pipe 2 50 N/A N/A N/A Yes
6604 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RX04 L1 00 Pipe 3 76 N/A N/A N/A Yes
RX04 L3 00 Pipe 4 100 N/A N/A N/A Yes
RA04 L8 00 Pipe 6 168 N/A N/A N/A Yes
6604 50 25 Pipe 2 50 1 25 N/A Yes
6604 50 40 Pipe 2 50 1-1/2 40 N/A Yes
6604 63 40 Pipe 2-1/2 63 1-1/2 40 N/A Yes
6604 63 50 Pipe 2-1/2 63 2 50 N/A Yes
RX24 L1 40 Pipe 3 76 1-1/2 40 N/A Yes
RX24 L1 50 Pipe 3 76 2 50 N/A Yes
RX24 L1 63 Pipe 3 76 2-1/2 63 N/A Yes
RX24 L3 40 Pipe 4 100 1-1/2 63 N/A Yes
RX24 L3 63 Pipe 4 100 2-1/2 63 N/A Yes
RX04 L3 L1 Pipe 4 100 3 76 N/A Yes
RA04 L8 L3 Pipe 6 168 4 101 N/A Yes
RA04 L8 L1 Pipe 6 168 3 76 N/A Yes
RA04 L8 63 Pipe 6 168 2-1/2 63 N/A Yes
RX20 L1N04 Pipe 3 76 N/A N/A N/A Yes
RX20 L3N04 Pipe 4 100 N/A N/A N/A Yes
6606 17 00 Pipe 1/2 16.5 N/A N/A N/A Yes
6606 25 00 Pipe 1 25 N/A N/A N/A Yes
6606 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6606 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RR01 L1 00 Pipe 3 76 N/A N/A N/A Yes
RR01 L3 00 Pipe 4 100 N/A N/A N/A Yes
RR01 L8 00 Pipe 6 168 N/A N/A N/A Yes
6676 25 00 Pipe 1 25 N/A N/A N/A Yes
6676 40 00 Pipe 1-1/2 40 N/A N/A N/A Yes
6676 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
6606 50 00 Pipe 2 50 N/A N/A N/A Yes
6676 50 00 Pipe 2 50 N/A N/A N/A Yes
6615 50 50 Male NPT 2 50 N/A N/A 1-1/2 Yes
6615 50 44 Male NPT 2 50 N/A N/A 2 Yes
RX24 L3 50 Pipe 4 100 2 50 N/A Yes
RA44 L1 00 46 Flange 3 76 N/A N/A N/A Yes
RA44 L3 00 46 Flange 4 100 N/A N/A N/A Yes
RA44 L8 00 46 Flange 6 168 N/A N/A N/A Yes
RA07 L1 03 46 Flange 3 76 N/A N/A N/A Yes
RA07 L3 03 46 Flange 4 100 N/A N/A N/A Yes
RA07 L8 03 46 Flange 6 168 N/A N/A N/A Yes
RA04 63 L1 Pipe 2-1/2 63 3 76 N/A Yes
RA04 L1 L3 Pipe 3 76 4 101 N/A Yes
RA04 L3 L8 Pipe 4 100 6 168 N/A Yes
RA26 63 00 Pipe 2-1/2 63 N/A N/A N/A Yes
RA26 L1 00 Pipe 3 76 N/A N/A N/A Yes
RA26 L3 00 Pipe 4 100 N/A N/A N/A Yes
RA26 L8 00 Pipe 6 168 N/A N/A N/A Yes
RA26 L1 40 Pipe 3 76 1-1/2 40 N/A Yes
RA26 L1 50 Pipe 3 76 2 50 N/A Yes
RA26 L1 63 Pipe 3 76 2-1/2 63 N/A Yes
RA26 L3 63 Pipe 4 100 2-1/2 63 N/A Yes
RA26 L3 L1 Pipe 4 100 3 76 N/A Yes
RA26 L8 L3 Pipe 6 168 4 101 N/A Yes
RA07 40 00 Flange 1-1/2 40 N/A N/A N/A Yes
RA07 50 00 Flange 2 50 N/A N/A N/A Yes
RA07 63 00 Flange 2-1/2 63 N/A N/A N/A Yes
RA07 L1 00 Flange 3 76 N/A N/A N/A Yes
RA07 L3 00 Flange 4 100 N/A N/A N/A Yes
RA07 L8 00 Flange 6 168 N/A N/A N/A Yes
6666 25 50 Pipe 1 25 2 50 N/A Yes
RX64 L3 50 Pipe 4 100 2 50 N/A Yes
RA25 L1 04 Pipe 3 76 N/A N/A N/A Yes
RA25 L3 04 Pipe 4 100 N/A N/A N/A Yes
RA25 L8 04 Pipe 6 168 N/A N/A N/A Yes
6611 50 44 Male NPT 2 50 N/A N/A 2 Yes
6611 50 50 Male NPT 2 50 N/A N/A 1-1/2 Yes
RA30 63 00 Flange 2-1/2 63 N/A N/A N/A Yes
RA31 63 00 Flange 2-1/2 63 N/A N/A N/A Yes
RA30 L1 00 Flange 3 76 N/A N/A N/A Yes
RA31 L1 00 Flange 3 76 N/A N/A N/A Yes
RA30 L3 00 Flange 4 100 N/A N/A N/A Yes
RA31 L3 00 Flange 4 100 N/A N/A N/A Yes
RA31 L8 K2 Flange 6 168 N/A N/A N/A Yes
RA33 L1N24 Flange 3 76 N/A N/A N/A Yes
RA33 L3N24 Flange 4 100 N/A N/A N/A Yes
RA02 V1200-SF Pipe 8 220 N/A N/A N/A Yes
RA04 V1200-SF Pipe 8 220 N/A N/A N/A Yes
RA12 V1200-SF Pipe 8 220 N/A N/A N/A Yes
RA25 V1200-SF Pipe 8 220 N/A N/A N/A Yes
RA31 V1200-SF Flange 8 220 N/A N/A N/A Yes
RR01 V1200-SF Pipe 8 220 N/A N/A N/A Yes
6605 17 13 Male BSPT 1/2 16.5 N/A N/A 1/4 Yes
6605 17 21 Male BSPT 1/2 16.5 N/A N/A 1/2 Yes
6605 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6605 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6605 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6605 40 34 Male BSPT 1-1/2 40 N/A N/A 1 Yes
6605 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6605 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6605 50 48 Male BSPT 2 50 N/A N/A 2 Yes
6605 50 49 Male BSPT 2 50 N/A N/A 1-1/2 Yes
6605 63 47 Male BSPT 2-1/2 63 N/A N/A 2-1/2 Yes
6605 63 48 Male BSPT 2-1/2 63 N/A N/A 2 Yes
6609 17 13 Male BSPT 1/2 16.5 N/A N/A 1/4 Yes
6609 17 21 Male BSPT 1/2 16.5 N/A N/A 1/2 Yes
6609 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6609 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6609 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6609 40 34 Male BSPT 1-1/2 40 N/A N/A 1 Yes
6609 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6609 40 48 Male BSPT 1-1/2 40 N/A N/A 2 Yes
6609 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6609 50 48 Male BSPT 2 50 N/A N/A 2 Yes
6609 50 49 Male BSPT 2 50 N/A N/A 1-1/2 Yes
6609 63 47 Male BSPT 2-1/2 63 N/A N/A 2-1/2 Yes
6609 63 48 Male BSPT 2-1/2 63 N/A N/A 2 Yes
6611 17 21 Male BSPT 1/2 16.5 N/A N/A 1/2 Yes
6611 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6611 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6611 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6611 40 34 Male BSPT 1-1/2 40 N/A N/A 1 Yes
6611 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6611 40 48 Male BSPT 1-1/2 40 N/A N/A 2 Yes
6611 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6611 50 48 Male BSPT 2 50 N/A N/A 2 Yes
6611 50 49 Male BSPT 2 50 N/A N/A 1-1/2 Yes
6611 63 47 Male BSPT 2-1/2 63 N/A N/A 2-1/2 Yes
6611 63 48 Male BSPT 2-1/2 63 N/A N/A 2 Yes
6615 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6615 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6615 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6615 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6615 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6615 50 48 Male BSPT 2 50 N/A N/A 2 Yes
6615 50 49 Male BSPT 2 50 N/A N/A 1-1/2 Yes
6619 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6619 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6619 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6619 40 34 Male BSPT 1-1/2 40 N/A N/A 1 Yes
6619 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6619 40 48 Male BSPT 1-1/2 40 N/A N/A 2 Yes
6619 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6619 50 48 Male BSPT 2 50 N/A N/A 2 Yes
6619 50 49 Male BSPT 2 50 N/A N/A 1-1/2 Yes
6619 63 47 Male BSPT 2-1/2 63 N/A N/A 2-1/2 Yes
6619 63 48 Male BSPT 2-1/2 63 N/A N/A 2 Yes
6621 17 21 Male BSPT 1/2 16.5 N/A N/A 1/2 Yes
6621 25 21 Male BSPT 1 25 N/A N/A 1/2 Yes
6621 25 27 Male BSPT 1 25 N/A N/A 3/4 Yes
6621 25 34 Male BSPT 1 25 N/A N/A 1 Yes
6621 40 42 Male BSPT 1-1/2 40 N/A N/A 1-1/4 Yes
6621 40 49 Male BSPT 1-1/2 40 N/A N/A 1-1/2 Yes
6652 25 21 06 Pipe 1 25 N/A N/A 1/2 Yes
6652 40 21 06 Pipe 1-1/2 40 N/A N/A 1/2 Yes
RA07 L1 03 45 Flange 3 76 N/A N/A N/A Yes
RA07 L3 03 45 Flange 4 100 N/A N/A N/A Yes
RA07 L8 03 45 Flange 6 168 N/A N/A N/A Yes
RA30 L8 K2 Flange 6 168 N/A N/A N/A Yes
RA33 L1 24 Flange 3 76 N/A N/A 3 Yes
RA33 L3 24 Flange 4 100 N/A N/A 3 Yes
RA44 L1 00 45 Flange 3 76 N/A N/A N/A Yes
RA44 L3 00 45 Flange 4 100 N/A N/A N/A Yes
RA44 L8 00 45 Flange 6 168 N/A N/A N/A Yes
RR05 L1 20 Male BSPT 3 76 N/A N/A 2-1/2 Yes
RR05 L1 24 Male BSPT 3 76 N/A N/A 3 Yes
RX23 L1 04 Pipe 3 76 N/A N/A 1/2 Yes
RX23 L3 04 Pipe 4 100 N/A N/A 1/2 Yes
RR01 V1200 Pipe 8 220 N/A N/A N/A Yes
RA02 V1200 Pipe 8 220 N/A N/A N/A Yes
RA12 V1200 Pipe 8 220 N/A N/A N/A Yes
RA04 V1200 Pipe 8 220 N/A N/A N/A Yes
RA25 V1200 Pipe 8 220 N/A N/A N/A Yes
RA31 V1200 Flange 8 220 N/A N/A N/A Yes
RR01 V1203 Pipe 8 220 N/A N/A N/A Yes
6602 25 00US Pipe 1 25 N/A N/A N/A Yes
6602 40 00US Pipe 1-1/2 40 N/A N/A N/A Yes
6604 25 00US Pipe 1 25 N/A N/A N/A Yes
6604 40 00US Pipe 1-1/2 40 N/A N/A N/A Yes
6606 25 00US Pipe 1 25 N/A N/A N/A Yes
6606 40 00US Pipe 1-1/2 40 N/A N/A N/A Yes

687PDC
687547