HSP-30410 - RV 系列替换滤芯 - Racor | Parker NA

RV 系列替换滤芯 - Racor | #HSP-30410

HSP-30410

RV 系列替换滤芯 - Racor | #HSP-30410

Racor RV 系列筒式滤芯(对于 Racor RV 系列壳体)可为很多燃料输送和工业过滤应用提供经济且具有较低维护需求的解决方案。


技术规格:

  • 相关部件: HOCP-30810 (10 Micron Coalescer)
  • 过滤器管件系列: RVFS-2
  • 元素类型: Paper Separator
  • 微米额定值: 10
  • 品牌: Racor
  • 产品序列: RV
  • 与流体类型共同使用: Diesel / Kerosene
  • 相关部件: HOCP-30810 (10 Micron Coalescer)
Safety Warning

物品信息

RV Series Replacement Cartridge Elements are designed for use with RV Series Filter Vessel housings. The elements help protect modern diesel and combustion engines by removing water and contaminants that often make their way into fuel during handling, transfer, and storage. The elements are available in three different types:

Coaelscer Filters (HOCP) – These elements can be used when the RV Series Filter Vessel is installed as a fuel filter / water separator ( RVFS). Unlike other coalescer filters, the HOCP filters flow from outside to in. The filters remove free and emulsified water and contaminants from fuels. HOCP filters must be paired with HSP Separator elements. After determining the correct coalescer filter part number, the “Related Parts” field will show the available Separator(s) to purchase.

Silicon-treated Separators (HSP) – HSP elements are also designed for use with RV Series Filter Vessels that have been installed as a fuel filter / water separator. With silicon-impregnated cellulose paper, these filters offer a large media surface area for maximum filtration capacity and long life. Separators are part of a two-filter system and require a coalescer pre-filter. After determining the correct separator, the “Related Parts” field will show the appropriate coalescer to purchase.

Pleated Microfilters (HFP) - HFP filters are manufactured with high-grade, silicone-treated media and synthetic fibers. The filters are used to remove particulate contamination in diesel fuel, biodiesel mixtures, and other petroleum distillates, before it reaches downstream coalescer filters and expensive system components.

For further information, please consult literature in the “Product Support” tab

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas
• Transportation

Applications:
• Diesel and Biodiesel Engines
• Gasoline
• Kerosene

Benefits:
• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• Removes free water that often collects in fuel tanks and drums. Free water formation occurs when humid air inside a container or tank cools to the point that water condenses out of the air.
• Removes hard particles (e.g., sand and silica) present in air that are introduced during transfer and distribution.

Features:
• Available with various micron ratings (1, 5, 10, and 25)
• Available in three different types: coalescer filter, silicone-treated separator or pleated microfilter

了解更多 显示更少

CAD 图纸 + 文件

No CAD files available

确定

x


查找经销商

购买地点

当地厂商

PARKER HANNIFIN RACOR DIVISION

3400 FINCH ROAD

MODESTO

CA

UNITED STATES

95353

电话

2095217860

传真

2095293278

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687PDC
687630