PR400 Series Regulator | Product Series

Filter by

    No filters selected

Outlet Pressure (psig)

Porting

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PR400 Series Regulator

PR400 Series Regulator

Regulator for pressure applications

Technical Specifications

  • Maximum Inlet Pressure Rating: 4000 psig
  • Body Material: 316L Stainless Steel
  • Flow Coefficient: 0.06 Cv
  • Connection Size: 1/4 NPT Female
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 66 °C
Safety Warning

Full Product Description

PR400 is a versatile, compact regulator designed to fulfill a wide range of needs in instrumentation analyzer, Labs and other process applications. Many features of PR400 make it ideal to control pressures from inlet pressure up to 4000 psig to a lower value outlet pressure with excellent accuracy, sensitivity and set point pressure stability. Furthermore, we've make it easier to order and faster to deliver.

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products Outlet Pressure (psig) Porting
PR400S2P4 1-30 2P
PR400S3PX4 1-30 3P
PR400S4PXX4 1-30 4P
PR402S4PXX4 5-300 4P
PR402S5PXX4 5-300 5P
PR400S5PXX4 1-30 5P
PR402S2P4 5-300 2P
PR402S3PX4 5-300 3P
PR400S4PBX4 1-30 4PB
PR4015S2P4 4-150 2P
PR4015S3PX4 4-150 3P
PR4015S4PBX4 4-150 4PB
PR4015S4PXX4 4-150 4P
PR4015S5PXX4 4-150 5P
PR402S4PBX4 5-300 4PB
PR402S4PXX4PM 5-300 4P Porting and Panel mount pattern

687PDC
J92861