Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The 2500-series of tangent arm driven manual rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking. Available with optional dial or vernier, they are suitable for payloads of up to 10 lbs
California Residents: Prop-65 Warning
| Products | Type | Width (inch) | Drive Mechanism |
|---|---|---|---|
| 2520 | English Model | 1.75 | No Readout |
| 2525 | English Model | 1.75 | 12 arc-min vernier |
| 2530 | English Model | 2.620 | No Readout |
| 2535 | English Model | 2.620 | 12 arc-min vernier |
| M2520 | Metric Model | 1.75 | No Readout |
| M2525 | Metric Model | 1.75 | 12 arc-min vernier |
| M2530 | Metric Model | 2.620 | No Readout |
| M2535 | Metric Model | 2.620 | 12 arc-min vernier |