Compressed Air Microbial Test Kit | #C01-0128


LOADING IMAGES
C01-0128

Compressed Air Microbial Test Kit | #C01-0128

Complete kit with connection tubing, pressure regulator/metering orifice, shut-off valve, timer and petri dishes


Technical Specifications

  • Filter Type: C02-2418 Disposable Filter Unit Assembly
  • Accessories Included: Included: Timer Device P/N C01-0123 | Regulator Meetering Assembly P/N C01-0125 | Sanitizing Spray Bottle P/N C01-0124 | Petri Dishes (20 ea) P/N C01-0127
  • Tube O.D.: 1/4 Inch
  • Valve Type: Shut-off - P/N C01-0126
  • Height: 13.63 inch, 346.2 mm
  • Width: 15.63 inch, 397 mm
  • Depth: 6.38 inch, 1625 mm
  • Weight: 7 lb, 3.2 kg

Item Information

The Parker Compressed Air Microbial Test Unit - CAMTU is the most cost effective solution for quickly and easily testing compressed air for microbes. The Parker CAMTU weighs less than one pound, is easily transported, requires no electrical connection and provides test results in approximately 20 seconds with minimal training required. The device includes connection tubing, a shut off valve and a specially designed pressure regulator and metering orifice.
Parker Compressed Air Microbial Test Unit includes matched components tp provide the exact amount of compressed air exposure required for each sampling. The petri dishes are pre-filled with specialized tryptic soy agar (TSA) and are designed to hold up to compressed air flow and pressure. TSA is used for the cultivation of a wide variety of microorganisms including most bacteria and mold spores.

Features:
- Lightweight and ergonamically designed for ease of use
- Constructed of durable polypropylene - easily sanitized
- Pre-filled petri dishes with tryptic soy agar
- No electrical supply required
- No refrigeration required for the petri dishes - 300 day shelf life
- Quick sampling time
- Comes complete with connection tubing, pressure regulator/metering orifice, shut-off valve, timer and petri dishes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN VIETNAM COMPANY LIMITED

4th Floor, VRG Building,

177 Hai Ba Trung, Ward 6, Dist 3,

Ho Chi Minh City, Vietnam

Vietnam

Phone

+84 2838 2508 56

Fax

+84 2838 2508 84

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

E07693
688031