Parkrimp No-Skive Fittings - 73 Series | Product Series

Filter by

    No filters selected

Port Connection

Port Type

Nut Hex Size

Hose I.D. (size)

Life Cycle

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parkrimp No-Skive Fittings - 73 Series

Parkrimp No-Skive Fittings - 73 Series

Parker 73 Series crimp fittings are a Parkrimp permanent, crimp style hydraulic fitting that allow for quick assembly with our family of Parkrimp crimpers.

Technical Specifications

  • Shape: Straight, Elbow 45°
  • Materials of Construction: Steel
Safety Warning

Full Product Description

Parker 73 Series crimp fittings are Parkrimp permanent, crimp style hydraulic fittings that allow for quick assembly with our family of Parkrimp crimpers. Assembly of Parker's No-Skive hose and fittings does not require removing the outer cover of the hose eliminating premature hydraulic hose failure caused by skiving too much or too little.

Parker 73 Series fittings are compatible with the 731 family of spiral hydraulic hoses.

Markets:
· Construction Equipment
· Transportation
· Forestry
· Agriculture

Features / Benefits:
· Matched hose and fitting system guarantees an approved and safe combination
and the highest quality and safety combined with the longest service life of the final product to the end-users.
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Applications:
· All construction equipment machines
· Agriculture and forestry machines
· general high pressure hydraulic applications

Related Documents

×
Products Port Connection Port Type Nut Hex Size Hose I.D. (size) Life Cycle
1J773-12-12-SM 1-3/16"-12 36 mm -12 Obsolete
1J773-16-16-SM 1-7/16"-12 41 mm -16 Active
10173-12-12-SM 3/4"-14 AGN 30 mm -12 Obsolete
10173-16-16-SM 1"-11-1/2" AGN 36 mm -16 Active
10173-32-32-SM 2"-11-1/2" AGN 65 mm -32 Active
10373-12-12-SM 1-1/16"-12 AGJ 30 mm -12 Obsolete
10373-16-12-SM 1-5/16"-12 AGJ 36 mm -12 Obsolete
10373-16-16-SM 1-5/16"-12 AGJ 36 mm -16 Obsolete
10373-20-20-SM 1-5/8"-12 AGJ 46 mm -20 Obsolete
10373-24-24-SM 1-7/8"-12 AGJ 50 mm -24 Active
10673-12-12-SM 1-1/16"-12 DKJ 32 mm -12
10673-16-16-SM 1-5/16"-12 DKJ 41 mm -16 Active
10673-20-20-SM 1-5/8"-12 DKJ 50 mm -20 Obsolete
10673-24-24-SM 1-7/8"-12 DKJ 60 mm -24 Active
10673-32-32-SM 2-1/2"-12 DKJ 75 mm -32 Active
10C73-20-12 M30x2.0 DKOS 36 mm -12 Active
10C73-25-12 M36x2.0 DKOS 46 mm -12 Obsolete
10C73-25-12SW41 M36x2.0 DKOS 41 mm -12 Obsolete
10C73-25-16 M36x2.0 DKOS 46 mm -16 Obsolete
10C73-30-16 M42x2.0 DKOS 50 mm -16 Obsolete
10C73-30-20 M42x2.0 DKOS 50 mm -20 Obsolete
10C73-38-20 M52x2.0 DKOS 60 mm -20 Obsolete
10C73-38-24 M52x2.0 DKOS 60 mm -24 Active

C19159
687513