Metering valve, 1000 PSI - NM Series | #2F-NML-BN-SS-K


LOADING IMAGES
2F-NML-BN-SS-K

Metering valve, 1000 PSI - NM Series | #2F-NML-BN-SS-K

316 Stainless Steel Metering Valves provide accurate and stable control of flow rates in various applications up to 1,000 PSI (69 BAR).


Technical Specifications

  • Maximum Working Pressure (psi): 1, 000
  • Maximum Working Pressure (Bar): 69
  • Connection 2 Style: Two Ferrule Compression
  • Handle: Knurled
  • Body Material: 316 Stainless Steel
  • Body Shape: Inline
  • Minimum Working Temperature (C): -10
  • Connection 1 Size: 1/8"
  • Connection 2 Size: 1/8"
  • Connection 1 Style: Two Ferrule Compression
  • Maximum Working Temperature (F): 250
  • Seal Material: Nitrile
  • Connection 1 Size: 1/8 inch, Two Ferrule Compression
  • Connection 2 Size: 1/8 inch, Two Ferrule Compression
  • Fitting Type: Inline
  • Body Material: Stainless Steel 316
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -10 °C
  • Handle Type: Knurled
Safety Warning

Item Information

Parker’s NM Series of metering valves are precision valves with a medium flow rate. The orifice size is 0.06” with a Cv of 0.055 for inline and Cv of 0.057 for the angle pattern valve. They provide accurate and stable control of flow rates in various instrumentation applications. These metering valves are designed to have the valve stem threads not in contact with the process media. This unique feature increases the valve’s stem life cycle and prevents the valve from “seizing up” with various media (solvents, etc.).
A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 1,000 PSI (69 BAR) at all seal temperature ranges.

In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves are not intended for use as a shut-off valve. A Parker V Series needle valve can be utilized in conjunction with these metering valves if the system has a shut off requirement.


Markets:
• Universities
• Research and Development
• Chemical Plants
• Petrochemical Facilities


Features/ Benefits:
• Precision tapered valve stem accurately controls flow
• Brass or 316 SS forged body construction
• Panel or in-line mounting
• Angle or in-line patterns
• Valve stem threads not in contact with process fluid
• 100% function tested
• Optional stem seals and handles


Applications:
• Test Panels
• Monitoring Systems
• Mixing equipment





Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516