HGVS8PBV - Multi-port Gauge Valves, Needle pattern – H series | South Africa

Multi-port Gauge Valves, Needle pattern – H series | #HGVS8PBV

Click to View CAD Model
HGVS8M8FPBV

Multi-port Gauge Valves, Needle pattern – H series | #HGVS8M8FPBV

Parker's bar stock multi-port gauge valves with two side ports designed for safe isolation and control of flow to pressure measuring devices and venting or draining of trapped process media. Available in pressure ratings up to 6,000 psi and 10,000 psi.


Technical Specifications

  • Meets Certifications: N/A
  • Body Material: 316 Stainless Steel
  • Operating Pressure: 6000 PSI / 414 BAR
  • Mounting Option: N/A
  • Outlet Connection Size: 1/2 Inch
  • Outlet Port Connection Type: NPT Female x 3
  • Inlet Port Connection Type: NPT Male
  • Packing Material: PTFE
  • Inlet Connection Size: 1/2 Inch
  • Options: Blank Plug and Bleed Plug
  • Seat Material: Metal to Metal
  • Operating Temperature: PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • Additional Options: Contact Parker for the following options:
    Material Options: Alloy M400, Duplex, Super Duplex, Alloy C276, Titanium, Alloy 625, Alloy 825, Carbon Steel
    Connection options: BSPP, BSPT, Socket Weld, Inverted and PTFree connectTM
    Seat options: Regulating/Metering Tip, Stellite Tip, PCTFE Soft Tip, PEEK Soft Tip
    Operator options: Anti-tamper, Handwheel, T bar locking,
    Other Options: Panel Mount, Base Mount, Brackets, Oxygen clean, NACE compliance, Assembly and Test of Free Issue Instrument
  • Flow Coefficient: 0.35
  • Orifice Size: 4 mm
  • For Fluid Type: General Gaseous and Liquid Media
  • Product Type: Gauge Valve
Safety Warning

Item Information

Parker’s multi-port gauge valves are needle type valves designed for safe isolation and control of flow to pressure measuring devices, typically a gauge, switch or transmitter. The venting or draining of trapped process media between the valve and device is also enabled, as well as the possibility of installation of two devices.

Parker's multi-port gauge valves are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all valves can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs. As standard, multi-port gauge valves are offered with the traditional external thread and nut or inverted (internal thread) design to inlet and outlet connections. They can also be supplied with integral swivel gauge adaptor to the outlet through a socket weld, generally conforming to ANSI B16.11.
The valves have two side ports for the optional fitting of a captive bleed/vent valve and a blank plug or installation of two devices.

When a tube connection is required, Parker’s unique PTFree connectTM option to the side port is recommended. This system enables users to assemble tube lines without the need for PTFE tape or liquid sealant.

Features/Benefits:
• Self-centering non-rotating stem tip for bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handle with positive retention
• Dual purpose dust cap provides functional identification
• Externally adjustable gland
• Annealed sealing washer guarantees 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user's cost
• Wide range of corrosion resistant materials

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation 

Applications:
• Pressure & Flow measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516