HP04C2100NL - 2 Way Flow Control Proportional Valves | South Africa

2 Way Flow Control Proportional Valves | #HP04C2100NL

2 Way Flow Control Proportional Valves | #HP04C2100NL OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Flow Rate: 8, 9.5 GAL/MIN, 30, 36 L/MIN
  • Configuration: Normally Closed, Partially Pressure Compensated
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Flow Rate: 8, 9.5 gal/min, 30, 36 L/min
  • Configuration: Normally Closed, Partially Pressure Compensated
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Maximum Flow Rate: 8, 9.5 gal/min, 30, 36 L/min
  • Flow Rate Accuracy: +/- 2%
  • Flow Direction: Bi-directional
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Minimum Pressure Differential: N/A psi
  • Leak Rate: 378 @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C10-2
  • Function: Proportional Flow Control/Regulator
  • Operation Type: Solenoid operated
  • Override Functionality: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 5/8" Super Coil
  • Current: Max: 1.50 @ 12 VDC, 2.33 @ 12 VDC, 0.75 @ 24 VDC, 1.17 @ 24 VDC A
  • Power Consumption: 18, 28 W
  • Frequency: 100-400 Hz
  • Variation of Opening Point: 17% of Input Signal, 21% of Input Signal
  • Variation of Closing Point: N/A
  • Hysteresis: < 10%
  • Wire Mesh Screen Included: No
  • Weight: 0.26 lb, 0.12 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A
Safety Warning

Item Information

Parker’s selection of 2-way flow control proportional valves provide repeatable and precise controls to circuits requiring proportional flow control through a single line in a normally-open or normally-closed configuration. These valves are capable of handling flows up to 227 lpm (60 gpm) and pressures as high as 210 bar (3000 psi). These valves can achieve pseudo pressure compensation in both normally-open and normally-closed versions due to the pressure drop across the spool orifices, but an external compensator can also be used if finer control is required, making these valves ideal for variable applications that need exact control and do not demand the exact same flow every time a function is operated. Parker’s 2-way flow control proportional valves pair well with any Current Controlled Pulse Width Modulation (PWM) valve driver and can be used on a variety of mobile and industrial applications within the agriculture, construction, and manufacturing markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Low hysteresis
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Applications requiring precise controls
• Variable flow applications

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687505