Autoclave 3B (3 Way) Ball Valve Series - 20,000 PSI (1379 bar) | #3B3S15L4


LOADING IMAGES
3B3S15L4

Autoclave 3B (3 Way) Ball Valve Series - 20,000 PSI (1379 bar) | #3B3S15L4

Parker Autoclave 3-Way, 3B Series Ball Valves are manual 3 way valves. These ball valves operate up to 20,000 psi (1,379 bar) with a variety of end connections. These valves feature a trunnion mounted stem with ball orifices from 3/16" to 1/2".


Technical Specifications

  • Connection Size (inch): 1/4"
  • Maximum Working Pressure (psi): 15000
  • Orifice Size (inch): 3/16"
  • Series: 3 Way Switching
  • Connection Type: Low Pressure
  • Materials of Construction: Stainless Steel 316 For other options contact factory.
  • Options: High Temperature, Air to Open, Air to Close, Air to Open/Close, Electric 120V AC, 220V AC, 240V AC
  • Maximum Operating Pressure: 15000 psi, 1034 bar
  • Orifice Size: 3/16 inch
  • Connection Type: Low Pressure
  • Connection Size: 1/4 inch
  • Seat Material: PEEK (standard)
  • Product Series: 3 Way
Safety Warning

Item Information

Parker Autoclave 3B Series, 3-Way ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. These 3 way ball valves feature an integral one-piece trunnion mounted ball and stem that eliminates the shear failure common to two-piece designs. The seat glands are re-torqueable for longer seat life, and the low friction pressure-assisted graphite filled PTFE stem seal reduces actuation torque and increases cycle life. The valves have a full port flow path that minimizes pressure drop and are fitted with PEEK seats to ensure excellent chemical, heat and wear resistance.

As standard, these 3 way high pressure ball valves are manufactured from cold worked 316 stainless steel and are capable of operating at up to 20,000 PSI (1,379 bar). The wetted parts are also available in other materials. The valves are fitted with Viton O-rings, rated for operation over a temperature range of -17.8 to 204˚C (0 to 400˚F). Other O-ring materials are optionally available to extend the upper limit to 260˚C (500˚F).



Features/Benefits:

• One-piece, trunnion mounted style, stem design eliminates shear failure and reduces the effects of side loading.

• Re-torqueable seat glands for longer seat life.

• Carbon filled PEEK seats offer excellent resistance to chemicals, heat, and wear/abrasion.

• 316 cold worked stainless steel construction.

• Low friction pressure assisted graphite filled Teflon stem seal increases cycle life and reduces operating torque.

• Quarter turn from open to close with positive stop.

• Viton o-rings for operation from 0°F (-17.8°C) to 400°F (204°C).

• Optional o-rings available for high-temperature applications.

• Optional wetted materials.

• Wide selection of tube and pipe end fittings available.

• Electric and pneumatic actuator options.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516