Baldwin - Hydraulic Filter Elements | #PT9186


LOADING IMAGES
PT9186

Baldwin - Hydraulic Filter Elements | #PT9186

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Element
  • Outside Diameter: 2 27/32 (72.2)
  • Inside Diameter: 9/32 (7.1) & 1 3/4 (44.4)
  • Length: 5 7/8 (149.2)
  • O-ring: [1] Attached
  • Compatible Competitor Part Number: Fairey-Arlon TXX310; Fleetguard HF6306; Woodgate WGTX3-10
  • Brand: Baldwin
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
082700