BF988 - Baldwin - Spin-on Fuel Filters | South Africa

Baldwin - Spin-on Fuel Filters | #BF988

BF988

Baldwin - Spin-on Fuel Filters | #BF988

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel Spin-on
  • Thread Size: M16 x 1.5
  • Outside Diameter: 3 1/32 (77.0)
  • Length: 4 27/32 (123.0)
  • Gasket: Integral Gasket: G449-B
  • Related To: BF1221 (Fuel/Water Separator Version)
  • Micron Rating: 4 Nominal; 20 Absolute
  • Application: Deutz, Volvo Engines; R.V.I. Trucks
  • Compatible Competitor Part Number: Bosch 1-457-434-062; Deutz 1180597; Volvo 4669875
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Fuel Filter
  • Technology: Filtration
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
082700