Parker Tube Fitting, Barbed Connector to Male Pipe - A-LOK Series | #4-2 B2HF-316


LOADING IMAGES
4-2 B2HF-316

Parker Tube Fitting, Barbed Connector to Male Pipe - A-LOK Series | #4-2 B2HF-316

316 Stainless Steel Parker Barbed Connector to Male Pipe. Hose ID. 1/4 in to 1/8 Male Pipe


Technical Specifications

  • Hose Inside Diameter: 1/4"
  • Pipe Outside Diameter: 1/8"
  • Materials of Construction: Stainless Steel AISI 316
  • Brand: A-LOK
  • Product Type: Barbed Fittings
  • Product Style: Barbed Connector to Male Pipe
  • Shape: Barbed Connector to Male Pipe
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 1.41 inch
  • Body Material: Stainless Steel AISI 316
  • Technology: Process Control, Fluid & Gas Handling
  • Application: Instrumentation, Analytical Installations
  • Industry: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
  • Division: Instrumentation Products Division
Safety Warning

Item Information

316 Stainless Steel Parker Barbed Connector to Male Pipe. Hose ID. 1/4 in to 1/8 Male Pipe

Industries:
• Chemical
• Petrochemical
• Power
• Oil and Gas

Features/Benefits:
• Barbed connector
• Suitable for male pipe

Applications:
• Instrumentation Hook-up Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516