Belt Line Solenoid Valve - Code 300 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Belt Line Solenoid Valve - Code 300

Belt Line Solenoid Valve - Code 300

Parker Conflow’s Code 300 is a complete belt-line water spray system that offers superior water flow control for dust suppression purposes in mines and quarrying applications.

Technical Specifications

  • Maximum Operating Pressure: 1000 psi
  • Application: Dust Suppression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 300 is an innovative belt-line water spray system for dust suppression purposes in mines and quarrying applications.

It offers superior water flow control to dust suppression sprays by sensing the movement of the conveyor belt idler. The Code 300 operates via a VR sensor, which activates the speed switch, which in turn sends electrical signals to open the solenoid valve, allowing flow of water.

Code 300 is suitable for liquid flows to 13 GPM (Gallons Per Minute) at 100 psi. A fully automated system, it requires no additional power supply and is activated by the movement of the conveyor belt.

Markets:
• Mining
• Quarrying

Features/Benefits:
• Non-intrusive design for belts with mechanical fasteners.
• Features own built-in strainer for filtration, resulting in reduced blockage, lower maintenance, increased uptime.
• Completely protected from dust by its own housing, therefore low maintenance.
• ‘Fit and forget’ belt line solenoid water spray system.
• Designed for ease of installation and maintenance.

Applications:
• Dust suppression in mining and quarrying.

Related Documents

×
Products
CODE-300_1

687466
687414