69GH-12-4 - Brass Garden Hose Fittings | South Africa

Brass Garden Hose Fittings | #69GH-12-4

Click to View CAD Model
69GH-12-4

Brass Garden Hose Fittings | #69GH-12-4

Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.


Technical Specifications

  • Connection 2 Hose I.D. (inch): na
  • Connection 2 Style: Male Pipe
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Thread Size (inch): 3/4
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Hose Thread
  • Connection 2 Thread Size (inch): 1/4
  • Shape: Connector
  • Style: Male Hose to Male Pipe
  • Minimum Operating Temperature: 35 °F, 2 °C
  • Maximum Operating Temperature: 100 °F, 38 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Garden Hose, Tubing, Pipe
  • Body Material: Brass
  • Washer Material: Rubber
Safety Warning

Item Information

Parker's Garden hose fittings connect garden hose to other garden hose, to pipe or to tubing. Hose end threads are 3/4" garden hose thread. Swivel connectors allow hose to twist without kinking. Hose barb ends for use with 97HC hose clamp or equivalent. All female connector ends should have a rubber washer (901GH-12) inserted prior to usage.
 Parker's water service couplings are used anywhere water hoses are connected and disconnected frequently. The unvalved design permits maximum flow with minimum pressure drop.

Markets:
• Industrial
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• ¾” garden hose thread
• Rubber washer
• Flare, hose barb and pipe end configurations
• High flow couplers

Applications:
• Water lines
• Wash down lines
• Mobile water tanks

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687547