Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series | #401023


LOADING IMAGES
401023
Click to View CAD Model

Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series | #401023

C-164-S


Technical Specifications

  • Core Size: 16 in³
  • Model Number: C-164-S
  • Application: Liquid Line
  • Nominal Capacity: 3 ton 6 ton
  • Connection Size (inch): 1/2"
  • Connection Style: ODF Solder
  • Diameter: 3.0 inch, 76.0 mm
  • Length: 6.08 inch, 154.0 mm
Safety Warning

Item Information

The Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Sizes from 3 cu. in. to 60 cu. in. and 1/4” to 1-1/8” fittings for use up to 20 tons cooling capacity
• Models available with activated charcoal for use during system clean-up
• CSG models have an integrated liquid and moisture indicating sightglass to allow visual refrigerant examination
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications
• Liquid line drying and filtering for solid contaminant removal
• Hot gas defrost line filtering

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
840599