Fuel Filter Water Separator – Racor Spin-on Series | #445R1230


LOADING IMAGES
445R1230

Fuel Filter Water Separator – Racor Spin-on Series | #445R1230

Diesel Spin-on 400 Series filter with: (Pump) Button Priming Pump, (Heater) 12V / 200W, (Bowl) Clear Engineering Plastic, (Element) 30 Micron Aquabloc Spin-on.


Technical Specifications

  • Flow Rate: 45 gph (170 lph)
  • Bowl Material: Clear Engineering Plastic
  • Integral Primer Pump Included: Button Priming Pump (Diesel)
  • Product Series: Diesel Spin-on 400
  • Part Type: Filter Assembly
  • Mounting: Bracket Included
  • Heater Power Rating: 12V / 200W (Diesel Only)
  • Bowl Type: Standard, Clear Engineering Plastic
  • Micron Rating: 98% @ 30 Micron
  • Location: North America and EMEA regions
  • Port Size: 3/8"-18 NPTF (SAE J476)
  • Product Type: Diesel Spin-on FF/WS
  • Brand: Racor
  • For Fluid Type: Diesel
  • Clean Pressure Drop: 0.17 psi, 1.2 kPa
  • Compatible Element: R45S = "2" Micron
    R45T = 10 Micron
    R45P = 30 Micron
  • Filter Element Type: 30 Micron Aquabloc Spin-on
  • Height: 9.3 inch, 236.0 mm
  • Width: 4.5 inch, 114.0 mm
  • Depth: 4.8 inch, 121.0 mm
  • Weight: 2.5 lb, 1.1 kg
  • Head Material: Aluminium Alloy
  • Accessories Included: See Product Support Tab
  • Maximum Operating Pressure: 30 psi, 207.0 kPa
  • Number of Ports: 2 Inlet / 2 Outlet
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Maximum Fluid Temperature: 190.0 °F, 88.0 °C
Safety Warning

Item Information

No matter how carefully gasoline or diesel is handled, contamination in the form of dirt, sludge or water will always find its way into your fuel tank. With modern engines now injecting fuel at over 36,000 psi (2,500 bar) and injector tolerances measured in microns, even a small amount of dirt or water corrosion can cause damaged components, reduced engine efficiency, and in severe cases, complete injector break-down.

Racor Spin-on Series Fuel Filter Water Separators provide maximum protection of modern diesel and gasoline engines by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust. The mounting head and filter body are protected with a durable electrostatically-applied powder coating for superior corrosion resistance. The unique spin-on filter design is easy to service and features a reusable clear plastic or metal contaminant collection bowl with a self-venting drain or metal plug.

An integral priming pump is available as an option for diesel filter models; but they are not recommended for gasoline models. The pump allows for easy priming and simplified service by eliminating messy filter pre-filling and engine hard starting. Diesel models are also available with optional fuel heaters to ensure performance in extremely cold environments.

All Spin-on Series Fuel Filter Water Separators utilize Racor’s high-efficiency Aquabloc® engineered media, which repels water and removes solid contaminants from fuel at 98% efficiency of their micron rating. To meet the unique requirements of customers’ engines, three different micron ratings are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How it works:

Racor Spin-on Series Fuel Filter Water Separators use Aquabloc® media to reliably remove dirt and water from diesel and gasoline. Aquabloc® media is pleated, corrugated, and designed for high water rejection and long service life. Fuel entering the filter head is diverted downward past the vertical media pleats, allowing larger water droplets and contamination particles to fall directly to the collection bowl. Smaller water droplets converge and coalesce on the specially treated media surface until they are large enough to also drop to the collection bowl. Small contamination particles are stopped at the surface of the Aquabloc® media, while even smaller particles are held deeper in its layers. This results in dry, clean motor fuel being delivered to your engine.

Notes on use:

• Hand priming pumps are not recommended for gasoline applications.
• Gasoline filters used in an enclosed location should use a metal bowl.
• Clear bowls in gasoline systems are a routine inspection item: Inspect for damage, deformation, and discoloration often, and replace as necessary.
• Heaters and water probes must NOT be used in gasoline

Notes on selection:

To ensure selection of the proper Spin-on Series filter, follow the steps below:

1. Choose mounting type (one small filter model is available as an in-line unit).

2. Choose “cold weather” heater type or none. Electric heaters are for heating static fuel as a starting aid and may not supply enough fuel flow for full-load operation. Filters with coolant heaters can heat and supply fuel at full flow for full-load engine operation. Heaters are NOT to be used in gasoline applications.

3. Select total flow rate through the fuel system (gpm or lpm).

4. Choose bowl material; engineering plastic or aluminum alloy. Aluminum is for high heat locations and enclosed gasoline applications.

5. Choose hand primer feature or none. The plunger-type priming pump is manually operated vertically like a piston and has no diaphragm. The button-type priming pump is operated with your palm and uses a diaphragm.

6. If available, choose bowl type: standard or deep. The 6120/4120 and 6125/4125 filters are identical in performance but the 6120/4120 units have high capacity deep bowls. The 6125/4125 filters use the 400/600 series bowl.

7. Choose the micron rating.

8. Choose port size: standard US or metric if available.

Markets:

• Agriculture
• Construction
• Power Generation
• Oil and Gas
• On- or Off-highway

Applications:

• Diesel Engines
• Gasoline Engines

Benefits:

• Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• High-efficiency Aquabloc® media helps OEMs’ diesel engines adhere to rigid government emission standards.

Features:

• Reusable, clear plastic or metal collection bowl with self-venting drain
• Available aluminum alloy contaminant collection bowl
• Replacement cartridge elements exhibit high dirt-holding capacity and long service life
• Corrosion-resistant coatings and construction
• Hand priming pump available on selected models
• Gasket and o-ring materials designed for use in diesel or gasoline engines
• Product is built in an ISO TS 16949 quality system environment to ISO 14001 Environmental requirements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
12925 Rev A (RK20025-01 Primer Pump Kit)
Cut Sheet - RSL0275 - Racor Series
Cut Sheet - RSL0282- Racor Series
Cut Sheet - RSL0287- Racor Series
Cut Sheet - RSL0289- Racor Series
Cut Sheet - RSL0293 - Racor Series
Cut Sheet - RSL0315 - Racor Series
Cut Sheet - RSL0324 - Racor Series
Cut Sheet - RSL0340 - Racor Series
Cut Sheet - RSL0366 - Racor Series
Cut Sheet - RSL0367 - Racor Series
Cut Sheet - RSL0368 - Racor Series
Cut Sheet - RSL0368- Racor Series
Cut Sheet - RSL0371 - Racor Series
Cut Sheet - RSL0372 - Racor Series
Cut Sheet - RSL0373 - Racor Series
Cut Sheet - RSL0374 - Racor Series
Cut Sheet - RSL0375 - Racor Series
Cut Sheet - RSL0376 - Racor Series
Cut Sheet - RSL0378- Racor Series
Cut Sheet - RSL0379- Racor Series
Cut Sheet - RSL0380- Racor Series
Cut Sheet - RSL0381- Racor Series
Cut Sheet - RSL0385- Racor Series
Cut Sheet - RSL0399 - Racor Series
Cut Sheet - RSL0403 - Racor Series
Cut Sheet - RSL0410 - Racor Series
Cut Sheet - RSL0411 - Racor Series
Cut Sheet - RSL0421 - Racor Series
Cut Sheet - RSL0429- Racor Series
Cut Sheet - RSL0430- Racor Series
Cut Sheet - RSL0431- Racor Series
RSL0159 400 Series Bulletin
RSL0160 600 Series
RSL0164-110A-Series-Bulletin
RSL0370 - Racor Series
Racor 7699 - Electronic Water Detection Systems
Racor 7864 - Filtration Capabilities
Racor EB00007 - WIF Probes
Racor Europe fdrb428uk - 400 Series Spin-ons
Racor Europe fdrb452uk - Why Buy Racor?
Racor Fuel Filtration - 200 Series Fuel Filter Water Separator - RSL0158
Racor Fuel Filtration - 600 Series Fuel Filter Water Separator - RSL0160
Racor Fuel Filtration - Diesel Retail Basics - RSL0016
Racor RSL0159 - 400 Series Spin-on Fuel Filter / Water Separator
Racor RSL0161 - 120 Series Fuel Filter Water Separator
Racor fdrb360uk - Europe Fuel Filtration
Racor--200 Series Replacement Checkball Kit--12922
Racor--400 Diesel Spin-on--RSL0366
Racor--600 Diesel Spin-on--RSL0367
Racor--Coolant and Electric Diesel Fuel Heaters--7749
Racor--Fuel Filtration Products--7529
Racor--Remote Fuel Heater Relays Kits--11-2012
Racor--Spare Parts Catalogue and Application Guide Medium & Heavy Duty Truck--FDRB571UK
[BULLETIN]-Diesel Spin-on 4PM Series
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687630