Heavy Duty Pneumatic Cylinder Model:10A-2 | Product Series

Filter by

    No filters selected

Type

Bore Diameter (mm)

Fluid Type

Lubrication

Pressure Range (MPa)

Speed Range

Temperature Range (C)

Cushioning Type

Cushioning Stroke (mm)

Stroke Adjustment Range (mm)

Screw Tolerance

Stroke Length Tolerance (mm)

Mounting Style

Bellows Material

Rod End Styles

Related Parts

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Pneumatic Cylinder Model:10A-2

Heavy Duty Pneumatic Cylinder Model:10A-2

The heavy duty pneumatic cylinder 10A-2 series. The bore size is φ32 to φ250. The main raw material is iron. Urethane dust wiper is used. The lSO 6430 standard has been adopted. (Excluding φ140 and φ180) 

Technical Specifications

  • Bore Diameter: 32 to 250 mm
  • For Fluid Type: Air
  • Lubricant: Unnecessary
  • Pressure Rating: 0.1 to 1 MPa
  • Proof Pressure: 1.5 MPa
  • Operating Speed: 50 to 700 mm/sec
  • Operating Temperature: -10 to 70 °C (No freezing)
  • Cushioning Type: With Cushions on Both Ends
  • Cushioning Stroke Length: 14 mm Rod Side (φ32 to φ63), 13 mm Cap Side (φ32 to φ63), 15 mm Rod and Cap Side (φ80,φ100), 17 mm Rod Side (φ125), 15 mm Cap Side (φ125), 20 mm Rod and Cap Side (φ140 to φ200), 22 mm Rod and Cap Side (φ250)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: 0 to +1.0 mm (0 to 250 mm), 0 to +1.5 mm (251 to 1000 mm), 0 to +2.0 mm (1001 to 2000 mm)
  • Mounting Type: SD, LB, FA, FB, CA, CB, CC (φ125 to φ250), CD (φ125 to φ250), TA, TC
  • Rod End Type: Rod Eye (T-end), Rod Eye (S-end) with Spherical Bearing (φ32 to φ100), Rod Clevis (Y-end) with pin, Floating Joint (φ32 to φ160)(F-end: Do not use together with Mounting style CA, CB, CC, CD, TA and TC accessories.)
  • Bellows Material: Nylon Tarpaulin (Standard), Chloroprene, Conex (Semi-standard)
  • Accessories Included: CB Bracket, CD Bracket, TA Bracket, TC Bracket
Safety Warning

Full Product Description

The 10A-2 series is the heavy duty pneumatic cylinder that adopts the ISO standard. We use a lot of iron as the main material to withstand harsh usage conditions. We also have bore size from φ32 to φ250. We have a wide variety of models, from standard models to switch sets, valve sets, and stroke adjustments.

Markets: 
・General Industry
・Steel Mill
・Transportation
・Machine Tool

Applications:
・Press Machine
・Printing machine
・Steelworks machine
・Forging machine
・Factory Automation 

Features/Benefits: 
・A durable cylinder with an iron body. 
・A wide variety of support brackets and mounting styles are available. 
・No refueling required. 
・Port position and cushion valve position can be changed and arranged. 
・There is also a specification equipped with a magnetic proximity switch. 
Products Type Bore Diameter (mm) Fluid Type Lubrication Pressure Range (MPa) Speed Range Temperature Range (C) Cushioning Type Cushioning Stroke (mm) Stroke Adjustment Range (mm) Screw Tolerance Stroke Length Tolerance (mm) Mounting Style Bellows Material Rod End Styles Related Parts
10A-2-SKU Double Acting Single Rod, Standard type 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200, 250 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side), 17(φ125 rod side), 15(φ125 cap side), 20(φ140-200, rod side・cap side), 22(φ250, rod side・cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, FB, CA, CC, CB, CD, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2R Double Acting Single Rod, Switch set 32, 40, 50, 63, 80, 100, 125, 140, 160 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side), 17(φ125 rod side), 15(φ125 cap side), 20(φ140-200, rod side・cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, FB, CA, CC, CB, CD, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2V2 Double Acting Single Rod, Val set 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, FB, CA, CB, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2K2 Double Acting Single Rod, SV set 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, FB, CA, CB, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2D Double Acting Double Rod, Standard type 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200, 250 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-100), 16(φ125), 19(φ140-200) , 21(φ250) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2RD Double Acting Double Rod, Switch set 32, 40, 50, 63, 80, 100, 125, 140, 160 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-100), 16(φ125), 19(φ140-200) , 21(φ250) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2V2D Double Acting Double Rod, Val set 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14 na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2A2 With stroke adjusting function (pull side), Standard type 32, 40, 50, 63, 80, 100, 125, 140, 160 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side), 17(φ125 rod side), 15(φ125 cap side), 20(φ140-200, rod side・cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2V2A2 With stroke adjusting function (pull side), Val set 40, 50, 63, 80, 100 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends 14(φ32-63 rod side), 13(φ32-63 cap side) φ80-100:15(rod side・cap side), 17(φ125 rod side), 15(φ125 cap side) na JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) SD, LB, FA, TA, TC Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint CB,CD,TA,TC:bracket
10A-2Q1 Dual stroke Single Rod, Standard type 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200, 250 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends na 0-50 JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) na Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint na
10A-2Q2 Dual stroke Double Rod, Standard type 32, 40, 50, 63, 80, 100, 125, 140, 160 Air Unnecessary(But possible) 0.1-1.0 50-700mm/s -10-+70(No freezing) With cushions on both ends na 0-50 JIS 6g/6H 0-+1.8(0-250mm), 0-+1.5(251-1000mm), 0-+2.0(1001-2000mm) na Standard:Nylon tarpaulin Semi-standard:Chloroprene,Conex Rod eye(T-end),Rod eye(S-end),Rod clevis(Y-end)with pin, Floating joint na

687466
F77479