P4BG4051A002 - EPP4 Proportional Pressure Regulator | South Africa

EPP4 Proportional Pressure Regulator | #P4BG4051A002

Click to View CAD Model
P4BG4051A002

EPP4 Proportional Pressure Regulator | #P4BG4051A002

EPP4 Electro Pneumatic Pressure regulator
designates a set of proportional pressure regulators with integrated electronic system. The range is wide, from 1/4" to 2" ports, 0 to 20 bar regulated pressure and includes ATEX certified versions.


Technical Specifications

  • Control Signal: 4 - 20 mA
  • For Fluid Type: Oxygen
  • Electrical Connection: M12 - 4 pin; male connector communication
  • Port Size: 1/2" BSP
  • Options: -
  • Maximum Regulating Pressure: 10 bar
  • Minimum Ambient Temperature: 0 °C
  • Maximum Ambient Temperature: +50 °C
  • Hysteresis: ± 50mbar (factory set up)
  • Power Supply Voltage: 24V DC ± 15% (Max. ripple 1V)
  • Power Consumption: Max. 2.8 W with 24 V DC and constant changes of the control signal < 1.5 W without change of control signal
  • Minimum Pressure Differential: 0 bar
  • Maximum Pressure Differential: 12 bar
  • Minimum Regulating Pressure: 0,05 bar
  • Maximum Flow Rate: 150 m3/hour
  • Protection Mode: IP65
  • Specifications Met: EN 61000-6-1: 2001 | EN 61000-6-2: 2001 | EN 61000-6-3: 2001 | EN61000-6-4:2001
  • ATEX Specifications Met: -
  • Materials of Construction: Silicon free
  • Vibration Resistance: 30g (in all directions)
  • Mounting Position: Indifferent (recommended position: upright; electronic part on top)
Safety Warning

Item Information

EPP4 electro pneumatic pressure regulator
range with integrated electronic system provides highest accuracy thanks to a high precision closed loop signal. The regulator is also designed to achieve the best reliability thanks to a piston concept.
Features/benefits:
-All parameters fully adjustable through the PC software Calys
-Easy to use software
-Long life expectancy
-Compact and light
-Limited inventory
-Low power
-Low hysteresis
-High reliability (air <50µm)
Markets:
- Industrial
- Process

Industries:
- Welding
- Speed and brake control
- Sanding
- Cutting
- Humidification
- Tension regulation
- Painting
- Presses
- Polishing
- Adaptative suspension control
- Robotics
- Paper industry
- Machine tools

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A18171