FMUM3KVMU14H - Filter Differential Pressure Indicator - FMU and DPI Series | South Africa

Filter Differential Pressure Indicator - FMU and DPI Series | #FMUM3KVMU14H

FMUM3KVMU14H

Filter Differential Pressure Indicator - FMU and DPI Series | #FMUM3KVMU14H

A comprehensive range of high quality indicators for mobile, industrial and marine applications. Maximum pressure 420 bar.


Technical Specifications

  • Indicator Type: Visual autoreset
  • Indicator Pressure Setting: 2.5 bar
  • Seal Material: Fluoroelastomer
  • Housing Material: Brass
  • Connection Type: 7/8-14 UNF-2A
  • Maximum Operating Pressure: 420 bar
  • Electrical Connection: n/a
  • Power Supply Voltage: n/a
  • Options: Standard
Safety Warning

Item Information

Ideal for giving accurate visual, electronic or electrical feedback of filter element condition, in order to facilitate effective maintenance and ensuring hydraulic systems, marine/mobile or industrial are protected from particulate contamination.

The DPI range of filter condition indicators are designed for use with Parker GMF and EPF filters. Whilst the FMU range are designed for use on a wide range of Parker filters and suitable for competitive interchange (consult Parker Filtration for details).

Product Features:
• Accurate visual, electronic or electrical filter condition feedback.

• Maximum pressure 420 bar.

Typical Applications
• Industrial equipment

• Mobile equipment

• Marine/offshore applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
C89472