VM330 A7276-310 - Fluorocarbon 75 Durometer O-Ring, Low Compression (VM330-75) | South Africa

Fluorocarbon 75 Durometer O-Ring, Low Compression (VM330-75) | #VM330 A7276-310

VM330 A7276-310

Fluorocarbon 75 Durometer O-Ring, Low Compression (VM330-75) | #VM330 A7276-310

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oils and fuels.


Technical Specifications

  • Inside Diameter (inch): 0.475
  • Width (inch): 0.21
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Durometer: 75 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Broad Range
  • Industry: Aerospace
  • Specifications Met: MIL/Aero, UL-Gas, UL-ApKer, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-LPGas, AMS-R 25988, Type 1, Class 1, MIL-DTL-25988, Type1, Class 1, Grade 70/1
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's Fluorocarbon 75 Durometer O-Ring, Low Compression (VM330) has excellent compression set resistance coupled with the wide chemical resistance expected for a viton type of material. Used across a range of markets including General Industrial, Automotive, and Aerospace,VM100-75 carries a range of certifications which demonstrate its superiority as a 75 durometer fluorocarbon

Certifications include:
• UL listing
• AMS 7276 and AMS-R-83248 Ty 1 Cl 1

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Aerospace fuel systems and engine oil systems
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance


Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687519