24BF24-TI - Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | South Africa

Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | #24BF24-TI

Click to View CAD Model
24BF24-TI

Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | #24BF24-TI

Titanium Back Ferrule for 1-1/2 in. Parker Tube Fitting


Technical Specifications

  • Materials of Construction: Titanium
  • Tube Outside Diameter: 1-1/2" (O.D.)
  • Specifications Met: n/a
  • Product Style: Back Ferrule
  • Brand: A-LOK
  • Shape: n/a
  • Maximum Operating Pressure: n/a
  • Product Type: Ferrules
  • Minimum Operating Temperature: n/a
  • Maximum Operating Temperature: n/a
  • For Fluid Type: Gases, Liquid
  • Length: n/a
  • Technology: Process Control
  • Industry: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
  • Application: Research Labs, Instrumentation, Analytical Installations, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker Titanium Back Ferrule for 1-1/2 in. Parker Tube Fitting. The ferrule, perhaps the most-critical component in compression fittings, is highly engineered and, to function properly requires considerable design, metallurgy, and production expertise. Not all products on the market meet these stringent requirements. The ferrule must precisely deform elastically and plastically during fitting assembly to properly grip and seal the tubing. Its Back edge must be harder than the tubing to grip and seal through surface scratches and defects, but if the entire ferrule is too hard, it may not deform properly. Therefore, only the gripping edge of the ferrule is hardened while the rest has different, tightly controlled mechanical properties. Also, the hardening process must not compromise stainless steel's corrosion resistance. And finally, production processes must consistently turn out defect-free ferrules that hold tight tolerances and maintain metallurgical specifications.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Titanium for enhanced corrosion resistance
• Suparcase Ferrule

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

Selector Guides
Cross Reference Tool
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516