Fuel Filter Water Separator – Racor Turbine Series | #500FG10


LOADING IMAGES
500FG10

Fuel Filter Water Separator – Racor Turbine Series | #500FG10

500 Turbine Assembly


Technical Specifications

  • Heater: Not Included
  • Micron Rating: 98% @ 10 Micron
  • Location: North America and EMEA regions
  • Product Type: 500FG Filter Housing
  • Part Type: 500 Single Turbine Assembly
  • Flow Rate: 60 gph (227 lph)
  • Series or Model Replaced: Active Part
  • Catalog Number: See RSL0288
  • Valve Type: None
  • Bowl Type: Clear Engineering Plastic
  • Application: Mobile Filtration
  • Brand: Racor
  • Connection Type: 3/4"-16 UNF-2B SAE Female
Safety Warning

Item Information

The Parker Racor Fuel Filter Water Separator Turbine Series is the most trusted line of fuel filter water separators on the market. The assembly’s three-stage filtration system effectively removes water and particulates from fuel, providing maximum protection of diesel engine components in applications where reliability is critical.

To meet the unique requirements of customer’s engines, Racor Turbine Series fuel filter water separators are available in a wide range of configurations. All models utilize Racor’s proprietary Aquabloc® filtration elements. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel; causing the water to gather into large droplets that then fall into the clear collection bowl.Aquabloc® elements are available in three different ratings, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and more effective at stopping water. Extends the life of the entire fuel system. Most popular choice.

“2” micron (98%@4 microns) – Maximum water removal and filtration, capable of protecting all modern injection systems while greatly extending the life of difficult-to-service on-engine filters.

How They Work

For optimal performance, Turbine Series filter assemblies should be installed on the vacuum side of the fuel transfer pump. They remove contaminates from fuel using the following three-stage process:

Stage One - Water Separation: As fuel enters the filter assembly, it moves through the centrifuge and spins off large solids and water droplets, which fall to the bottom of the collection bowl.

Stage Two - Coalescing: Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the bowl.

Stage Three - Filtration: Proprietary Aquabloc® cartridge stops and captures fine hard and soft contaminants, while remaining water coalesces on the media surface. The coalesced water gathers into larger drops that then fall down into the clear collection bowl.

Markets:
•Agriculture
•Construction
•Power Generation
•Oil and Gas

Applications:
•Diesel and Biodiesel Engines

Benefits:
•Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
•Removes hard particles present in air that are introduced during fueling, such as sand and silica.
•Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.
•Prevents costly injector damage and increases operational life of downstream filters.
•Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
•With Racor 75 and 791000 Turbines, a simple turn of a valve puts a clean filter back on-line. Servicing of the clogged filter can then be performed with the engine running.
•Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.

Features:
•Aquabloc® engineered media elements with 98% efficiency at 4, 10 or 30 micron
•Various flow rates available: 60 gph (227 lpm) with a single 500FG Series, up to 540 gph (2044) with the 77 and 791000 series triple-manifold units
•Corrosion-resistant construction
•Self-venting drain valve or plug (on metal bowls)
•Clear contaminant collection bowl

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687630