Colorflow Check Valve – C Series | #C1200S


LOADING IMAGES
C1200S
Click to View CAD Model

Colorflow Check Valve – C Series | #C1200S

Parkers Colorflow C series hydraulic check valves offer superior construction and versatility with a variety of materials, sizes and ports. These one-way check valves are used in hydraulic and pneumatic applications in the mobile & industrial markets.


Technical Specifications

  • Function: Check
  • Maximum Operating Pressure: 5000
  • Actuation Type: Mechnical
  • Media: Hydraulic Oil
  • Connection Type: NPT
  • Maximum Operating Temperature: 250
  • Mounting Type: In-line
  • Configuration: In-line
  • Flow Direction: Free Flow in one Direction
  • Minimum Operating Temperature: -40
  • Connection Size: 3/4"
  • Cracking Pressure (psi): 5
  • Body Material: Steel
  • Maximum Flow Rate (gpm): 25
  • Seal Material: Nitrile
  • Flow Rate: 25 g/min, n/a
  • Connection Size: 3/4 inch
  • Configuration: Inline
  • Actuation Type: Mechanical
  • Connection Type: NPT
  • Function: Mechanical
  • Cracking Pressure: 5 psi
  • Body Material: Steel
  • Flow Direction: Free Flow in one direction shut-off in reverse
  • Seal Material: Nitrile
  • Maximum Flow Rate: 95 L/min
  • Maximum Operating Pressure: 3000 psi
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Mounting Type: Inline
  • Brand: Colorflow
  • Media: Hydraulic
Safety Warning

Item Information

Parker’s C series hydraulic inline are one-way check valves that permit free flow in one direction, and dependable shut-off in the reverse direction.



The C Series Check Valve port options include ISO 6149, NPT, BSPP, BSPT and SAE. Parker offers superior brass, steel and stainless-steel check valves in a wide variety of sizes and ports. The steel C Series Check Valve comes standard with a black oxide finish.



Markets:

• Power Gen

• Machine Tools

• Factory automation

• Vehicle Assembly Facilities

• Molding

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Oil & Gas

• Machine tools

• Material Handling

• Mining

• Marine



Features/Benefits:

• Soft seat construction for low leakage

• Pressures up to 5,000 PSI

• Available in Brass, Steel and Stainless Steel

• Port sizes from 1/8 up to 2”



Applications:

• Accumulator circuits

• Tank line backpressure

• Power units

• Tank line backpressure

• High low pump circuits

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687505