HPX1084080899PPNP1 - UHP PFA Submersible Heat Exchanger – HPX1 Series | South Africa

UHP PFA Submersible Heat Exchanger – HPX1 Series | #HPX1084080899PPNP1

HPX1084080899PPNP1

UHP PFA Submersible Heat Exchanger – HPX1 Series | #HPX1084080899PPNP1

The HPX1 Series PFA Submersible Heat Exchanger enables precise temperature control of process chemicals and water in semiconductor and pharmaceutical applications. It can be mounted inside of the tank, which eliminates external space requirements.


Technical Specifications

  • Outlet Size (inch): 1/2"
  • Inlet Size (inch): 1/2"
  • Additional Options: 1 Spacer Plate
  • O-ring: PK (only w/Panel Nut)
  • Nut Material: Pillar
  • Inlet Connection: Pillar
  • Outlet Connection: Pillar
  • Length (inch): 84
  • Length: 7 ft
Safety Warning

Item Information

The Parker HPX1 Series is a PFA submersible heat exchanger that enables high-resolution temperature control of processing chemicals and DI water. It can operate under a broad range of pressure and temperature conditions and is ideally suited for use in ultra-high purity (UHP) semiconductor manufacturing and pharmaceutical control operations.

The HPX1 Series offers high performance heat transfer to surrounding fluids while ensuring process purity and safety through a leak-proof design. The heat exchanger is comprised of 85 thin-walled, specially made PFA tubes, which provide exceptional resistance to aggressive chemicals and maximize heat transfer while maintaining a high pressure rating. The heat exchanger is designed for mounting inside of the tank, which simplifies installation and eliminates external space requirements.  

The HPX1 Series is available in different lengths and flow capacities to meet the unique requirements of customers’ systems. It comes equipped with Parflare tubing connections, which reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Offers high performance heat transfer to surrounding fluids while ensuring process purity and safety
• Submersible heat exchanger mounts inside a tank, requiring no external space for installation
• Built with 85 specially made, thin-walled PFA tubes, which maximize heat transfer while maintaining a high pressure rating
• Leak proof design assures integrity of process chemicals
• Variety of lengths (up to 84 inches) and flow capacities (up to 4.2 Cv) provide increased flexibility
• Manufactured in the USA
• Storage temperature range: -40°F to +150° F (-40°C to +66° C)
• Fluid temperature range: 32°F to +320° F (0°C to 260° C) depending on nut material

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems
• Storage Tanks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
938256