PDFS402BS - ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections | South Africa

ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections | #PDFS402BS

PDFS402BS

ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections | #PDFS402BS OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Flange Type: Straight Full Flange
  • Material: Steel, oil dipped
  • Connection Type: Butt Weld
  • Tube Size: Max. 26, 9
  • Flange Size: 3/4
  • Assembly Includes: Flange, Counterflange, Metric Bolts and O-Ring
  • Port Type: SAE 6000 / ISO 6162-2
Safety Warning

Item Information

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687614