2959110 - MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | South Africa

MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | #2959110

2959110

MICROGUARD OM - Oil Mist HEPA Filters, Custom Configuration | #2959110

MICROGUARD® OM filters feature media and construction intended for mist collection systems for turning, milling and grinding machinery processes using petroleum based cutting fluids.
MICROGUARD OM can be used in HEPA frame and housing systems.


Technical Specifications

  • Model Number: M1124B40-M3000000M OIL MIST
  • Brand: Parker
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: High Efficiency Particulate Air Filters
  • Product Style: HEPA Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

The Parker MICROGUARD® OM product line features pleated, fiberglass media for mist collection systems for turning, milling and grinding machinery processes using petroleum based cooling fluids.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 95% on 0.3 micron particles.
State-of-the-art engineering utilizes a unique score fold pleat design that increases media surface area and reduces opportunities for media damage during handling.

MICROGUARD media is a continuous sheet of laid paper produced from glass microfibers which is subject to 11 distinct tests and inspections prior to shipment.
Markets
•Process Air Filtration
Applications
•Industrial manufacturing
Benefits
Use in applications requiring filter for mist collection systems for turning, milling and grinding machinery processes using petroleum based cooling fluids
Offers longer service life and fewer filter change-outs with higher dust holding capacity
Fully sealed media pack prevents leakage and air bypass
Features
Filtration efficiency rating: 95% on 0.3 micron
Depth (in.): 11 ½
Materials of construction: 16-gauge metal frame or 0.063 roll formed aluminum, micro-glass fiber media with Aluminum separators
Maximum operating temperature, metal 180 °F (82 °C)
Rated face velocity: 500 FPM for 11 ½” filter depth
Recommended final resistance: Twice initial resistance
Classified per UL Standard 900 for Flammability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
682632