NITROSource Compact Nitrogen Gas Generator (5% to 10 pmm maximum remaining oxygen content) | #N2C-06-HZ-00A


LOADING IMAGES
N2C-06-HZ-00A

NITROSource Compact Nitrogen Gas Generator (5% to 10 pmm maximum remaining oxygen content) | #N2C-06-HZ-00A

The compact, cost-effective, reliable and safe on-site nitrogen gas generation solution for small to medium flow requirements. NITROSource Compact provides nitrogen gas of 95% to 99.999% equivalent nitrogen purity.


Technical Specifications

  • Gas Purity: High
  • Oxygen Analyzer Included: Zirconia
  • Flow Rate: 4.5 to 13.3 m³/h @ 7 barg
  • Oxygen Content: 100 ppm to 1%
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Product Series: NITROSource Compact PSA
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Inlet Port Size: 1/2 inch
  • Outlet Port Size: 1/2 inch
  • Port Type: BSPP
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 240 VAC ±10%, 50/60 Hz
  • Ambient Temperature: 5 to 50 °C, 41 to 122 °F
  • Inlet Pressure Rating: 6 to 10 barg, 87 to 145 psig
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1: 2010 Class 2.4.1
  • Weight: 196 kg, 432 lb
  • Height: 1034 mm, 41 inch
  • Width: 450 mm, 18 inch
  • Depth: 809 mm, 33 inch
  • Noise Level: < 80 dB (Avg)
Safety Warning

Item Information

NITROSource Compact nitrogen gas generators from Parker produce a totally on-demand nitrogen gas supply from a standard factory compressed air supply. A safe and reliable alternative to delivered gas options, the compact and lightweight modular design provides a consistent and easy to maintain solution for low to medium flow rate on-site gas requirements.

The NITROSource Compact nitrogen gas generator range offers an efficient and cost-effective on-site solution to meet the demanding needs of various industries and processes. Providing a safe and reliable alternative to traditional methods of nitrogen gas supply, the NITROSource Compact range provides a 24/7 on-demand solution for low to medium flow, requirements.

Utilising state of the art Pressure Swing Adsorption (PSA) technology and the highest quality Carbon Molecular Sieve (CMS), the NITROSource Compact generates high purity nitrogen gas directly from ambient air, eliminating the need for costly and logistically complex methods of nitrogen gas supply such as high-pressure gas cylinders and bulk liquid.

The system is designed to deliver consistent nitrogen purities ranging from 95% to 99.999% catering to any requirement, this not only ensures product quality and safety but also enhances operational efficiency and reduces downtime. In addition, the compact, lightweight, modular design offers an easy to maintain solution that will offer more than 10 years’ service life proving it is maintained in-line with Parker’s recommendations.

Independently tested by a third-party accredited authority to demonstrate compliance with global standards for food, beverage and pharmaceutical grade nitrogen, NITROSource Compact is a proven solution which has been developed through Parker’s 30 years’ experience in designing and developing nitrogen gas generation products.

Key Features & Benefits

Integral Oxygen Analyser
New integral Zirconia technology oxygen analyser, offering greater accuracy and faster response time with a vastly longer service life.

Outlet Pressure Regulation
Maintains a stable nitrogen outlet pressure protecting the application or process from fluctuations and over-pressure.

Mass Flow Controller
Ensures that the output nitrogen flow and pressure remains stable regardless of downstream fluctuations.

Industry Compliance
Independently tested by a third party accredited authority to demonstrate compliance with global standards for food, beverage and pharmaceutical grade nitrogen.

Extended Warranty
A 1+4 or 1+9 year extended warranty is available providing the generator is installed, registered, operated and maintained with the correct Parker pre-treatment package.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A22066