N Series Heavy Duty Spool valve for critical Process control applications | Product Series

Filter by

    No filters selected

Coil Temperature Range

Specifications Met

Orifice Size

Minimum Operating Pressure

Power Supply Voltage

Valve Type

Port Size

ATEX Specifications Met

Maximum Operating Pressure

Insulation Class

Flow Coefficient 1

Function

Maximum Fluid Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
N Series Heavy Duty Spool valve for critical Process control applications

N Series Heavy Duty Spool valve for critical Process control applications

N Series of Heavy Duty NAMUR Spool valve is a full range of NAMUR indirect operated valves, solenoid or air operated, delivering a borad range of functions including 3/2, 5/2, 5/3.

Technical Specifications

  • Actuation Type: PILOT OPERATED
  • Port Type: Namur
  • Body Material: Anodized aluminium, 316L stainless steel
  • Media: Air
  • Minimum Fluid Temperature: -25°C, -40°C, -10°C, -20°C
  • Seal Material: NBR
  • Coil Power Consumption: 2W, 2.5W, 8W, 3W, 0.5W to 3W, 0.3W to 1.2W, 9W, 1.6W
  • Electrical Connection: Cable connection (3 x 0.75 mm²) encapsulated with coil, cable material according to application. 1.5 m cable length, 2 P + E plug according to EN 175301-803 type B, 2 P + E plug according to EN 175301-803 type B (connector included), 2P + G - when moun
  • Coil Specifications Met: CE, CE - EAC, CE - VDE - EAC, CE
Safety Warning

Full Product Description

The N Heavy Duty Spool NAMUR valve series includes many product solutions for Valve Actuation in the Process Industry. This range delivers an unmatched high flow performance, up to 1400 l/min. The spool design and materials makes this product extremely reliable either for low and high frequency applications making it the best choice for critical process control applications. This product solution modularity in combination with our ATEX coils program can optimize the total ownership costs delivering high reliability, extreme flexibility and best competitiveness.

Markets:
- Pharmaceutical
- Food&Beverage production, storage
- Water treatment
- Refineries
- Powders dosing

Applications:
- Valve Actuation

Features/Benefits:
- Long life cycle expectancy
- High Flow
- SIL Approved by third party
- Wide range of coils available including Atex

Related Documents

Product Demos & Tutorials
Solenoid Valves Overview Video
Literature and Reference Materials
Parker--General Catalogue--0112UK
×
Products Coil Temperature Range Specifications Met Orifice Size Minimum Operating Pressure Power Supply Voltage Valve Type Port Size ATEX Specifications Met Maximum Operating Pressure Insulation Class Flow Coefficient 1 Function Maximum Fluid Temperature
341N01 - With captured exhaust - Manual override - In line operator 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N01-4826063D -40°C +85°C / +65°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex mb IIC T4 / T5 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-482606C2 -40°C +85°C / +65°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex mb IIC T4 / T5 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993 - With captured exhaust - Manual override - In line operator 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N01-8993-4810453D -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-481045C2 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-4889800A -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 110-115V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-4889803D -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-488980A2 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-488980A4 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 48V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-488980C2 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-488980C5 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 110V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-495865C2 -40°C +50°C With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 3 G Ex nAc nCc IIC T5 10 bar F 155 °C 600 l/min SPRING RETURN +50°C
341N02 - With captured exhaust - Manual override - In line operator 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
341N02-8993-488980C2 -40°C +50°C With captured exhaust - Manual override - In line operator 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 - 10 bar F 155 °C 1400 l/min SPRING RETURN +80°C
341N11 - With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N11-8993-4810450A -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 110-115V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N11-8993-481045C2 -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N11-8993-4889803D -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N11-8993-488980A2 -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 24V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N11-8993-488980C2 -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N12-8993-481045C2 -40°C +50°C With captured exhaust - Manual override - Perpendicular operator 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 - 10 bar F 155 °C 1400 l/min SPRING RETURN +80°C
341N21 - With manual override - In line operator - Pilot seat in FKM 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N21-2995-495870C2 -40°C +65°C / +50°C With manual override - In line operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 3 G Ex nAc nCc IIC T3/T4 10 bar F 155 °C 600 l/min SPRING RETURN +65°C
341N2190 - Intrinsically safe - Manual override - In line operator - Pilot seat in FKM 4 mm 2 bar DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar DC - 600 l/min SPRING RETURN +55°C
341N22 - With manual override - In line operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
341N22-2995-481865C2 -40°C +50°C With manual override - In line operator - Pilot seat in FKM 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 - 10 bar H 180 °C 1400 l/min SPRING RETURN +80°C
341N22-2995-492453C2 With manual override - In line operator - Pilot seat in FKM 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 - 10 bar H 180 °C 1400 l/min SPRING RETURN +80°C
341N31 - With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N31-2995 - With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N31-2995-4818653D -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +80°C
341N31-2995-481865C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +80°C
341N31-2995-492453C2 With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +80°C
341N31-4270-481000C7 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 220V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N31-4538-481000C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N31-4833713D -40°C +65°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 220-230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex eb IIC T4 10 bar F 155 °C 600 l/min SPRING RETURN +65°C
341N31-483371C2 -40°C +65°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex eb IIC T4 10 bar F 155 °C 600 l/min SPRING RETURN +65°C
341N31-49364060C2 -40°C +75°C / +40°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G Ex db mb IIC T4/T5 10 bar F 155 °C 600 l/min SPRING RETURN +40°C
341N31-495905C2 -40°C +80°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G Ex db mb IIC T4 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N31-495905F4 -40°C +80°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 II 2 G Ex db mb IIC T4 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3102 - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
341N3108 - With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +65°C
341N3108-2995-481865C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3108-2995-492453C2 With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3108-49364060C2 -40°C +75°C / +40°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G Ex db mb IIC T4/T5 10 bar F 155 °C 600 l/min SPRING RETURN +65°C
341N3108-495905C2 -40°C +80°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G Ex db mb IIC T4 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3128 - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +65°C
341N3190 - Intrinsically safe - Perpendicular operator - pilot seat in FKM 4 mm 2 bar DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar DC - 600 l/min SPRING RETURN +65°C
341N3190-2995-48358001N7 -40°C +55°C Intrinsically safe - Perpendicular operator - pilot seat in FKM 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G Ex ia IIC T6 10 bar F 155 °C 600 l/min SPRING RETURN +55°C
341N3190-2995-48396001N7 -40°C +55°C Intrinsically safe - Perpendicular operator - pilot seat in FKM 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G - Ex ia IIC - T6 10 bar F 155 °C 600 l/min SPRING RETURN +55°C
341N3196 - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +65°C
341N3196-495910N7 -40°C +80°C / +75°C / +65°C Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G - Ex ia IIC - T4 / T5 / T6 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3197 - With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +65°C
341N3197-2995-482740C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3197-2995-496125C2 -40°C +65°C / +50°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 3 G Ex nAc nCc IIC T5/T6 10 bar F 155 °C 600 l/min SPRING RETURN +65°C
341N3197-495900C2 -40°C +80°C / +65°C / +55°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex db mb IIC T4 / T5 / T6 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3197-495900F4 -40°C +80°C / +55°C / +40°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 230V 50Hz 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex db mb IIC T4 / T5 / T6 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3197-495910N7 -40°C +80°C / +75°C / +65°C With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G - Ex ia IIC - T4 / T5 / T6 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N32 - With manual override - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
341N32-2995-481865C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 - 10 bar H 180 °C 1400 l/min SPRING RETURN +80°C
341N32-495905C2 -40°C +80°C With manual override - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 II 2 G Ex db mb IIC T4 10 bar H 180 °C 1400 l/min SPRING RETURN +80°C
341N3202 - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
341N3232 - Pilot seat in FKM - Beryllium Shading ring 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
341N3290 - Intrinsically safe - Perpendicular operator - pilot seat in FKM 8 mm 2 bar DC - 3/2-5/2 Way G 1/4 - 10 bar DC - 1400 l/min SPRING RETURN +75°C
341N3290-2995-48358001N7 -40°C +55°C Intrinsically safe - Perpendicular operator - pilot seat in FKM 8 mm 2 bar 28V DC 3/2-5/2 Way G 1/4 II 1 G Ex ia IIC T6 10 bar F 155 °C 1400 l/min SPRING RETURN +55°C
341N3296 - Perpendicular operator - Pilot seat in PUR 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +65°C
341N3297 - Pilot seat in PUR - Manual override 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min SPRING RETURN +65°C
341N3297-495900C2 -40°C +80°C / +65°C / +55°C Pilot seat in PUR - Manual override 8 mm 2 bar 24V DC 3/2-5/2 Way G 1/4 II 2 G - Ex db mb IIC T4 / T5 / T6 10 bar H 180 °C 1400 l/min SPRING RETURN +65°C
341NS8711-2995-48358001N7 -40°C +55°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G Ex ia IIC T6 10 bar F 155 °C 600 l/min SPRING RETURN +55°C
342N11 - With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 400 l/min W1 CLOSED CENTER POSITION +80°C
342N33 - With manual override - Perpendicular operators 7 mm 2.5 bar AC/DC - 5/3 Way G 1/4 - 10 bar AC/DC - 1250 l/min W1 CLOSED CENTER POSITION +50°C
343N03 - With manual override - In line operators 7 mm 3 bar AC/DC - 5/3 Way G 1/4 - 10 bar AC/DC - 1250 l/min W3 EXHAUSTED IN CENTER POSITION +50°C
347N11 With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar AC/DC - 5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 400 l/min DUAL SOLENOIDS +80°C
347N11-8993-488980C2 With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 24V DC 5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 400 l/min DUAL SOLENOIDS +80°C
347N31 - With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 400 l/min DUAL SOLENOIDS +80°C
347N31-4538-481000C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 400 l/min DUAL SOLENOIDS +80°C
347N3190 - Intrinsically safe - Perpendicular operator - pilot seat in FKM 4 mm 2 bar DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar DC - 400 l/min DUAL SOLENOIDS +75°C
347N3190-2995-48358001N7 -40°C +55°C Intrinsically safe - Perpendicular operator - pilot seat in FKM 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G Ex ia IIC T6 10 bar F 155 °C 400 l/min DUAL SOLENOIDS +55°C
347N3196 - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 400 l/min DUAL SOLENOIDS +65°C
347N3197 - With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 400 l/min DUAL SOLENOIDS +65°C
347N32 - With manual override - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way G 1/4 - 10 bar AC/DC - 1400 l/min DUAL SOLENOIDS +80°C
347N32-2995-482725C2 -40°C +50°C With manual override - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC H 180 °C 1400 l/min DUAL SOLENOIDS +80°C
541N01 - - 4 mm 2 bar AC/DC - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar AC/DC - 600 l/min SPRING RETURN +80°C
U341N3250 - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way 3/8 NPT - 1/4 NPT - 10 bar AC/DC - 1400 l/min SPRING RETURN +80°C
U341N3292 - Intrinsically safe - Perpendicular operator - pilot seat in FKM 8 mm 2 bar DC - 3/2-5/2 Way 3/8 NPT - 1/4 NPT - 10 bar DC - 1400 l/min SPRING RETURN +65°C
U341N3295 - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar DC - 3/2-5/2 Way 3/8 NPT - 1/4 NPT - 10 bar DC - 1400 l/min SPRING RETURN +75°C
U347N3250 - Perpendicular operator - Pilot seat in FKM 8 mm 2 bar AC/DC - 3/2-5/2 Way 3/8 NPT - 1/4 NPT - 10 bar AC/DC - 1400 l/min DUAL SOLENOIDS +80°C
347N11-8993-481180C2 With captured exhaust - Manual override - Perpendicular operator 4 mm 2 bar 24V DC 5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 400 l/min DUAL SOLENOIDS +80°C
341N01-8993-4889806J With captured exhaust - Manual override - In line operator 4 mm 2 bar 110 - 115V/60Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-488980B2 With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V/60Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N01-8993-495865A2 With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V/50Hz 3/2-5/2 Way G 1/8 - G 1/4 II 3 G - Ex nAc nCc IIC T5 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N02-8993-4889803D With captured exhaust - Manual override - In line operator 8 mm 2 bar 220-230V/50Hz 3/2-5/2 Way G 1/4 - 10 bar F 155 °C 1400 l/min SPRING RETURN +80°C
341N12 With captured exhaust - Manual override - In line operator 8 mm 2 bar - 3/2-5/2 Way G 1/4 - 10 bar - 1400 l/min SPRING RETURN +80°C
341N21-2995-481865C2 With captured exhaust - Manual override - In line operator 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +80°C
341N31-2995-491514C2 With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar F 155 °C 600 l/min SPRING RETURN +80°C
341N3108-2995-495870C2 With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 3 G - Ex nAc nCc IIC T3/T4 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3108-492190C2 With manual override - Perpendicular operator - Pilot seat in PUR 4 mm 2 bar 24V DC 3/2-5/2 Way G 1/8 - G 1/4 II 2 G - Ex eb mb IIC T3/T4 10 bar H 180 °C 600 l/min SPRING RETURN +65°C
341N3130 - 4 mm 2 bar - 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar - 600 l/min SPRING RETURN +80°C
341N3190-48865001N7 - 4 mm 2 bar 28V DC 3/2-5/2 Way G 1/8 - G 1/4 II 1 G - Ex ia IIC T6 10 bar H 180 °C 600 l/min SPRING RETURN +55°C
341N3297-495900K8 - 8 mm 2 bar 115V/60Hz 3/2-5/2 Way G 1/4 II 2 G - Ex db mb IIC T4/T5/T6 10 bar H 180 °C 1400 l/min SPRING RETURN +65°C
341N3497 - 12 mm 2,5 bar - 5/2 Way G 1/2 - 10 bar - 3000 l/min SPRING RETURN +50°C
347N11-8993-4889803D - - 4 mm 2 bar 220-230V/50Hz 5/2 way 1/8" 1/4" - 10 bar AC & DC F (+150°C) 400 l/min Normally closed +80°C
347N12 - - 8 mm 2 bar - 5/2 way 1/4" - 10 bar AC & DC - 1400 l/min Normally closed -+50°C
347N32-495905C2 With manual override 8 mm 2 bar 24V DC 5/2 Way G 1/4 II 2 G Ex db mb IIC T4 10 bar H 180 °C 1400 l/min DUAL SOLENOIDS +80°C
341N31-2995-481865T8 With manual override - Perpendicular operator - Pilot seat in FKM 4 mm 2 bar 110V 50Hz 115-120V 60Hz 3/2-5/2 Way G 1/8 - G 1/4 - 10 bar H 180 °C 600 l/min SPRING RETURN +80°C

687466
A18171