OIL-X Genuine Replacement Compressed Air Filter Elements | #P060AA


LOADING IMAGES
P060AA

OIL-X Genuine Replacement Compressed Air Filter Elements | #P060AA

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker OIL-X die cast aluminium compressed air filters.


Technical Specifications

  • Quantity per Box: 1
  • Filter Type: AA High Efficiency Coalescing and Dry Particulate
  • Micron Rating: Down to 0.01 micron
  • For Use With: PX060 / P060 Housings
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: OIL-X Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment<br/> Food & Beverage<br/> Automotive<br/> Electronics<br/> Pharmaceuticals<br/> Medical & Dental
  • Element Change Interval: 12 Months
  • Number of Elements: 3 Required
Safety Warning

Item Information

Since the introduction of the first OIL-X range, Parker has continued to develop both the compressed air filter and the standards governing compressed air quality. Constantly innovated, OIL-X, utilizing domnick hunter filtration technology, has become the leader for compressed air filtration. Providing the exact balance between air quality, energy efficiency and low lifetime costs.

The OIL-X die cast aluminium filter range includes:
• General purpose and high efficiency coalescing and dry particulate filter grades (AO & AA) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grade (ACS) for the removal of oil vapour

Sizing and Selection
Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker OIL-X replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A22066