Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parkers' 2-Way Normally Closed G 1/4" Solenoid Valves provide operating pressures up to 200 bar and flow factors up to 2.16 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.
Parkers' 2-Way Normally Closed G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities.
Markets:
• Beverage
• Industrial Equipment
• Life Science
Features/Benefits:
• Best performances for minimum and maximum operating pressure differential
• Modular concept: a wide range of electrical parts increases the versatility of this product
• Robust design: areas under mechanical stress have been studied and oversized
• Manual override control option: valve can be easil activated also when there’s no energy supply
• Easy access to internal parts, to permit easy and quick maintenance
• Media: Air, gases, water and light oil
Applications:
• Compressors
• Water dispensing & purification
• Cooling systems
• Sterilizers
• Analyzers and diagnostic equipment
• Medical and dental devices
• Welding equipment
• Lubrication equipment
• Beverage dispensing & vending machines
• Oil burners
• Humidification and misting equipment
• Mobile equipment
• Textile and dry cleaning machines
• Irrigation
| Products | Voltage (V) | Body Material | Seal Material | Orifice 1 Size (mm) | Flow Factor 1 (l/min) | Power (Watts) | Coil Type |
|---|---|---|---|---|---|---|---|
| 121K01-2995-492425C2 | 24VDC | Brass | FKM | 5 | 11 | 14 | Coil for DIN plug connection, high temperature, 32 mm |
| 121K01-4270-486265C2 | 24VDC | Brass | FKM | 5 | 11 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121K01-495905C2 | 24VDC | Brass | FKM | 5 | 11 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| 121K01-495905F4 | 230VAC/50Hz | Brass | FKM | 5 | 11 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| 121K0103-2995-481865C2 | 24VDC | Brass | EPDM | 5 | 11 | 9 | Coil for DIN plug connection, 32 mm |
| 121K0103-2995-492425C2 | 24VDC | Brass | EPDM | 5 | 11 | 14 | Coil for DIN plug connection, high temperature, 32 mm |
| 121K0103-4270-486265F4 | 230VAC/50Hz | Brass | EPDM | 5 | 11 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121K02-2995-4958703D | 220-230VAC/50Hz | Brass | FKM | 4 | 7.5 | 8 | Explosion proof electrical part "nAc nCc", 32 mm |
| 121K02-4270-486265C2 | 24VDC | Brass | FKM | 4 | 7.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121K0323-2995-492425C2 | 24VDC | Brass | EPDM | 3 | 4.5 | 14 | Coil for DIN plug connection, high temperature, 32 mm |
| 121K0397-495910N7 | 28VDC | Brass | PUR | 3 | 3.5 | 0.3 to 3 | Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm |
| 121K0497-495910N7 | 28VDC | Brass | PUR | 1.5 | 1.5 | 0.3 to 3 | Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm |
| 121K0706-2995-4818653D | 220-230VAC/50Hz | Brass | FKM | 2.5 | 3.5 | 8 | Coil for DIN plug connection, 32 mm |
| 121K0706-2995-481865C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 9 | Coil for DIN plug connection, 32 mm |
| 121K0706-2995-492425C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 14 | Coil for DIN plug connection, high temperature, 32 mm |
| 121K0706-4270-486265C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121K0706-495905C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| 121K0706-495905F4 | 230VAC/50Hz | Brass | FKM | 2.5 | 3.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| 121V5106-4270-486265C2 | 24VDC | 303 Stainless St. | FKM | 5 | 10 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5112-2995-4818653D | 220-230VAC/50Hz | 303 Stainless St. | PTFE | 5 | 10 | 8 | Coil for DIN plug connection, 32 mm |
| 121V5163-2995-481865C2 | 24VDC | 303 Stainless St. | Ruby | 5 | 10 | 9 | Coil for DIN plug connection, 32 mm |
| 121V5163-4270-486265C2 | 24VDC | 303 Stainless St. | Ruby | 5 | 10 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5206-2995-481865C2 | 24VDC | 303 Stainless St. | FKM | 4 | 7 | 9 | Coil for DIN plug connection, 32 mm |
| 121V5212-2995-4818653D | 220-230VAC/50Hz | 303 Stainless St. | PTFE | 4 | 7 | 8 | Coil for DIN plug connection, 32 mm |
| 121V5263-2995-4818653D | 220-230VAC/50Hz | 303 Stainless St. | Ruby | 4 | 7 | 8 | Coil for DIN plug connection, 32 mm |
| 121V5263-4270-486265C2 | 24VDC | 303 Stainless St. | Ruby | 4 | 7 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5263-4270-486265F4 | 230VAC/50Hz | 303 Stainless St. | Ruby | 4 | 7 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5306-4270-481000C2 | 24VDC | 303 Stainless St. | FKM | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| 121V5363-4270-486265C2 | 24VDC | 303 Stainless St. | Ruby | 3 | 4.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5397-495900C2 | 24VDC | 303 Stainless St. | PUR | 3 | 3.5 | 2 | Flame proof encapsulated electrical part "db mb", low power, 37 mm |
| 121V5406-2995-481865C2 | 24VDC | 303 Stainless St. | FKM | 1.5 | 1.5 | 9 | Coil for DIN plug connection, 32 mm |
| 121V5463-4270-486265C2 | 24VDC | 303 Stainless St. | Ruby | 1.5 | 1.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5463-4270-486265F4 | 230VAC/50Hz | 303 Stainless St. | Ruby | 1.5 | 1.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 121V5706-2995-481865C2 | 24VDC | 303 Stainless St. | FKM | 2.5 | 3.5 | 9 | Coil for DIN plug connection, 32 mm |
| 121V5763-4270-486265C2 | 24VDC | 303 Stainless St. | Ruby | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 221S20E-4270-486265C2 | 24VDC | 316L Stainless St. | EPDM | 3 | 4.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| 321K31-8993-481180C2 | 24VDC | Brass | FKM | 12 | 30 | 5 | Coil for DIN plug connection, 22 mm |
| 321K3106-8993-4889803D | 220-230VAC/50Hz | Brass | FKM | 12 | 30 | 2 | Coil for DIN plug connection, low power, 22 mm |
| 390625 | 24VDC | Brass | FKM | 2.8 | 2.9 | 10 | Coil for DIN plug connection |
| 390721 | 24VDC | Brass | FKM | 4 | 5.3 | 10 | Coil for DIN plug connection |
| 390997 | 24VDC | Brass | NBR | 4 | 5.3 | 10 | Coil for DIN plug connection |
| 392169 | 24VDC | Brass | FKM | 2.2 | 2 | 10 | Coil for DIN plug connection |
| 398012 | 230VAC/50-60Hz | Brass | FKM | 2.5 | 2.2 | 8 | Coil for DIN plug connection, 22 mm |
| 550002DIS | 24VDC | 316L Stainless St. | FKM | 1.5 | 1 | 5 | - |
| 550003DIS | 220-230VAC/50Hz | 316L Stainless St. | FKM | 1.5 | 1 | 4 | - |
| 550004DIS | 24VDC | 316L Stainless St. | FKM | 2.5 | 2.3 | 5 | - |
| 550005DIS | 220-230VAC/50Hz | 316L Stainless St. | FKM | 2.5 | 2.3 | 4 | - |
| 550006DIS | 24VDC | 316L Stainless St. | FKM | 3 | 0.5 | 12 | Coil for DIN plug connection, 32 mm, UL |
| 550007DIS | 220-240VAC/50-60Hz | 316L Stainless St. | FKM | 3 | 0.5 | 11 | Coil for DIN plug connection, 32 mm, UL |
| 550060DIS | 24VDC | Brass | FKM | 2.5 | 2.3 | 5 | Coil for DIN plug connection, 22 mm |
| 550061DIS | 230VAC/50-60Hz | Brass | FKM | 2.5 | 2.3 | 4.5 | Coil for DIN plug connection, 22 mm |
| 550084DIS | 24VDC | Brass | Ruby | 2.5 | 3.2 | 12 | Coil for DIN plug connection |
| 550085DIS | 230VAC/50-60Hz | Brass | Ruby | 2.5 | 3.2 | 9 | Coil for DIN plug connection, UL for AC |
| 550086DIS | 24VDC | Brass | Ruby | 3 | 4 | 12 | Coil for DIN plug connection |
| 550087DIS | 230VAC/50-60Hz | Brass | Ruby | 3 | 4 | 9 | Coil for DIN plug connection, UL for AC |
| 550091DIS | 230VAC/50-60Hz | Brass | FKM | 6 | 13 | 14 | Coil for DIN plug connection, high power - high temperature series |
| 550092DIS | 24VDC | Brass | FKM | 4.5 | 9 | 16 | Coil for DIN plug connection, high power - high temperature series |
| 550097DIS | 24VDC | Brass | FKM | 2.5 | 3.3 | 12 | Coil for DIN plug connection |
| 550098DIS | 230VAC/50-60Hz | Brass | FKM | 2.5 | 3.3 | 9 | Coil for DIN plug connection, UL for AC |
| 550099DIS | 24VDC | Brass | FKM | 3 | 4.5 | 12 | Coil for DIN plug connection |
| 550100DIS | 230VAC/50-60Hz | Brass | FKM | 3 | 4.5 | 9 | Coil for DIN plug connection, UL for AC |
| 550195DIS | 24VDC | Brass | FKM | 6 | 13 | 16 | Coil for DIN plug connection, high power - high temperature series |
| 550196DIS | 230VAC/50-60Hz | Brass | FKM | 4.5 | 9 | 14 | Coil for DIN plug connection, high power - high temperature series |
| 550221DIS | 230VAC/50-60Hz | Brass | PTFE | 3 | 4.2 | 14 | Coil for DIN plug connection, high power - high temperature series |
| 550222DIS | 24VDC | Brass | PTFE | 3 | 4.2 | 16 | Coil for DIN plug connection, high power - high temperature series |
| E121K03-2995-495870C2 | 24VDC | Brass | PCTFE | 3 | 4.5 | 9 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K03-4270-4810003D | 220-230VAC/50Hz | Brass | PCTFE | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| E121K03-4270-486265F4 | 230VAC/50Hz | Brass | PCTFE | 3 | 4.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K03-495905F4 | 230VAC/50Hz | Brass | PCTFE | 3 | 4.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K0302-2995-495870C2 | 24VDC | Brass | FKM | 3 | 4.5 | 9 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K0302-4270-4810003D | 220-230VAC/50Hz | Brass | FKM | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| E121K0302-495905C2 | 24VDC | Brass | FKM | 3 | 4.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K04-2995-4958703D | 220-230VAC/50Hz | Brass | PCTFE | 1.5 | 1.5 | 8 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K04-2995-495870C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 9 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K04-4270-481000C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 8 | Coil with screw terminal, 40 mm |
| E121K04-495905C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K04-495905F4 | 230VAC/50Hz | Brass | PCTFE | 1.5 | 1.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K0402-2995-4818653D | 220-230VAC/50Hz | Brass | FKM | 1.5 | 1.5 | 8 | Coil for DIN plug connection, 32 mm |
| E121K07-2995-481865C2 | 24VDC | Brass | PCTFE | 2.5 | 3.5 | 9 | Coil for DIN plug connection, 32 mm |
| E121K07-4270-481000C2 | 24VDC | Brass | PCTFE | 2.5 | 3.5 | 8 | Coil with screw terminal, 40 mm |
| E121K07-4270-486265C2 | 24VDC | Brass | PCTFE | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K63-4270-4810003D | 220-230VAC/50Hz | Brass | Ruby | 2.5 | 3.5 | 8 | Coil with screw terminal, 40 mm |
| E121K63-4270-486265F4 | 230VAC/50Hz | Brass | Ruby | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K63-495905F4 | 230VAC/50Hz | Brass | Ruby | 2.5 | 3.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K64-4270-4810003D | 220-230VAC/50Hz | Brass | Ruby | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| E121K64-4270-481000C2 | 24VDC | Brass | Ruby | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| E121K64-4270-486265F4 | 230VAC/50Hz | Brass | Ruby | 3 | 4.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K64-495905F4 | 230VAC/50Hz | Brass | Ruby | 3 | 4.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K65-2995-4958703D | 220-230VAC/50Hz | Brass | Ruby | 1.2 | 0.85 | 8 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K65-2995-495870C2 | 24VDC | Brass | Ruby | 1.2 | 0.85 | 9 | Explosion proof electrical part "nAc nCc", 32 mm |
| E121K65-4270-4810003D | 220-230VAC/50Hz | Brass | Ruby | 1.2 | 0.85 | 8 | Coil with screw terminal, 40 mm |
| E121K65-4270-481000C2 | 24VDC | Brass | Ruby | 1.2 | 0.85 | 8 | Coil with screw terminal, 40 mm |
| E121K65-4270-486265C2 | 24VDC | Brass | Ruby | 1.2 | 0.85 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K65-495905F4 | 230VAC/50Hz | Brass | Ruby | 1.2 | 0.85 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E121K67-2995-4818653D | 220-230VAC/50Hz | Brass | Ruby | 1.5 | 1.5 | 8 | Coil for DIN plug connection, 32 mm |
| E121K67-4270-486265F4 | 230VAC/50Hz | Brass | Ruby | 1.5 | 1.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E321H11-2995-4818653D | 220-230VAC/50Hz | Brass | NBR | 8 | 36 | 8 | Coil for DIN plug connection, 32 mm |
| E321H11-2995-481865C2 | 24VDC | Brass | NBR | 8 | 36 | 9 | Coil for DIN plug connection, 32 mm |
| E321H11-2995-495870C2 | 24VDC | Brass | NBR | 8 | 36 | 9 | Explosion proof electrical part "nAc nCc", 32 mm |
| E321H11-4270-481000C2 | 24VDC | Brass | NBR | 8 | 36 | 8 | Coil with screw terminal, 40 mm |
| E321H21-4270-486265F4 | 230VAC/50Hz | Brass | FKM | 8 | 36 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E321K10-4270-4810003D | 220-230VAC/50Hz | Brass | FKM | 11 | 28 | 8 | Coil with screw terminal, 40 mm |
| U121V5595-492210C2 | 24VDC | 316L Stainless St. | PUR | 1 | 0.6 | 1 to 1.8 | Explosion proof increased safety and encapsulated electrical part "eb", "Booster", 50 mm |
| U121V5595-496800C2 | 24VDC | 316L Stainless St. | PUR | 1 | 0.6 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U121V5596-492310C2 | 24VDC | 316L Stainless St. | PUR | 1 | 0.6 | 6 | Explosion proof increased safety and encapsulated electrical part "eb", 50 mm |
| U121VS3750A-492310C2 | 24VDC | 316L Stainless St. | PUR | 0.8 | 0.3 | 6 | Explosion proof increased safety and encapsulated electrical part "eb", 50 mm |