Parker Tube Fitting, NPT Male Connector - A-LOK Series | #M12MSC1/2N-316


LOADING IMAGES
M12MSC1/2N-316
Click to View CAD Model

Parker Tube Fitting, NPT Male Connector - A-LOK Series | #M12MSC1/2N-316

316 Stainless Steel NPT Male Connector Parker tube Fittings, A-LOK® Series 12 MM Tube OD x 1/2" NPT are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Materials of Construction: Stainless Steel AISI 316
  • Connection Thread Size: 1/2" NPT
  • Specifications Met: n/a
  • Additional Options: n/a
  • Tube Outside Diameter: 12 mm (O.D.)
  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male National Pipe Tapered (NPT) Connector
  • Shape: Straight
  • Operating Pressure: 200 to 430 bar
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 49 mm
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Industry: Oil & Gas, Chemicals Processing, Trucks & Buses, Semiconductor, Industrial Gas, Analytical Instrumentation, Power Generation, Renewable Energy, Healthcare & Life Sciences, Water Treatment
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker's two-ferrule compression fittings, A-LOK® Series NPT Male Connector Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two-ferrule tube fitting connection.

This two-ferrule compression fitting is available for fractional pipe sizes 1/2" NPT

Industries:
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Analytical Instrumentation / R&D
• Power Generation & Renewable Energy
• Healthcare & Life Sciences
• Water Treatment

Features/Benefits:
• EC79 Approved for Hydrogen Service
• Parker Suparcase® surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup
• Optional oxygen cleaning

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines
• Corrosion Resistant Installations

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687516