C26010N3584 - Piston seal Prädifa series C2 | South Africa

Piston seal Prädifa series C2 | #C26010N3584

Click to View CAD Model

Piston seal Prädifa series C2 | #C26010N3584

Piston seal for hydraulic and pneumatic cylinders, single-acting, rubber u-cup design.


Technical Specifications

  • Inside Diameter (mm): 50
  • Minimum Working Temperature (C): -25
  • Maximum Working Temperature (C): 80
  • Outside Diameter (mm): 60
  • Groove Width: 7.5
  • Element Height (mm): 7
  • Seal Material: N3584
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 160 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Low Pressure (< 160 bar)
Safety Warning

Item Information

The C2 piston seal is a lip seal which sits tightly on the inner diameter. Although cross-sections and heights are very small, the sealing performance is excellent. Extremely low friction is experienced because of the short contact to the sealing surface area. For installation in non-lubricated pneumatic systems (dry air) we recommend our profile E4.

• Good wear resistance.
• Easier installation.
• Suitable for fully automatic installation.
• Assembly on one-part piston is possible.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.

Range of application:
Particularly recommended for pistons in hydraulic and pneumatic cylinders.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687424