7886 13 13 - Pneumatic Blocking Fittings | South Africa

Pneumatic Blocking Fittings | #7886 13 13

7886 13 13

Pneumatic Blocking Fittings | #7886 13 13

Blocking fittings, mounted in pairs on a cylinder, lock the piston by simultaneously cutting off the supply and exhaust when the pilot signal is removed.


Technical Specifications

  • Connection 2 Thread Size: R1/4
  • Connection 1 Thread Size: R1/4
  • Pilot Port Type: Metric Thread : M5
  • Connection 2 Type: Female BSPT
  • Connection 2 Tube Outside Diameter: na
  • Shape: Blocking fitting female
  • Maximum Operating Temperature: 70 °C
  • Body Material: NICKEL PLATED BRASS
  • Gripping Ring Material: na
  • O-Ring Material: NBR
  • Thread Sealant Material: PTFE
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -20 °C
  • Quantity per Box: 1
  • Weight: 0.126 kg
  • Industry Application: Robotics, Machine Tools, Textile, Packaging, Pneumatics, Automotive Process
  • Media: Compressed air
  • Specifications Met: ROHS, PED, REACH
  • Product Type: Blocking Fittings
  • Connection 1 Type: Male BSPT
Safety Warning

Item Information

Blocking fittings, mounted in pairs on a cylinder, lock the piston by simultaneously cutting off the supply and exhaust when the pilot signal is removed. Those blocking fittings are suitable for most demanding environments. By desgin, those fittings ensure optimum flow, security and durability without any effect on the performance of the cylinder.

Features/Benefits:

- Optimum Performance

• Optimum flow: no effect on the performance of the cylinder
• Compact size
• Fully orientable for excellent flexibility in circuit installation
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

- Robust

• Suitable for the most demanding environments
• Excellent corrosion and spark resistance to salt spray and sparks (threaded models)
• Proven push-in technology
• Tried and tested durability according to DI 2006/42/CE

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
• Rail

Applications:

• Pneumatic Cylinder Control
• Pneumatic Circuits Safety


Technologies:

• Stop-cylinder fittings
• Blocker fittings
• Locking fittings
• Flow control
• Air compressor fittings
• Pneumatic actuator

Technical Characteristics:

• Fluids: Compressed Air
• Materials: Polymer, NBR, nickel-plated brass, stainless steel
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +70°C

Regulations:

• DI: 2002/95/EC (RoHS)
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)

Product Types:

• Blocking Fitting, Male BSPP Thread
• Blocking Fitting, Male BSPT Thread
• Blocking Fitting, Male/Female BSPP Thread
• Blocking Fitting, Male/Female BSPT Thread
• Blocker/Flow Regulator, Male BSPP Thread

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A43098