PMX100-10FN-DO - Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications | South Africa

Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications | #PMX100-10FN-DO

PMX100-10FN-DO

Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications | #PMX100-10FN-DO

Parker Poly-Mate X Cartridges incorporate a unique combination of polypropylene melt blown and spunbonded media to provide high surface area, finish-free and non-fiber releasing filtration.


Technical Specifications

  • Core: Glass-Filled Polypropylene
  • Seal Material: Buna-N
  • Length: 10
  • End Cap Configuration: DOE
  • Micron Rating: 10
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Industrial, Food and Beverage, Inks, Paints and Coatings
  • Application: Filtration
  • Technology: Liquid Filtration
  • Product Type: Filter Cartridge
  • Specifications Met: FDA CFR Title 21, NSF/ANSI/CAN 61
  • Flow Rate: 10 gal/min per 10 inch Length Max.
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • Filter Efficiency Rating: 99 % at 0.5, 1, 5, 10, 30 and 60 Micron pore sizes.
  • Outside Diameter: 2-1/2 inch, 63.5 mm
  • Inside Diameter: 1 inch, 25.4 mm
  • Filter Area: up to 6.0 ft2 Per 10 inch, 0.6 m² per 254 mm
  • Cage Material: Polypropylene
  • Optional Seal Material: Buna-N / EPR / Silicone / Viton / PFA Encapsulated Viton / Polyethylene foam
  • Changeout Pressure Differential: 35.0 psid, 2.4 bar
  • Backwash Flow Rate: 1.5-2 times the Process Flow Rate without exceeding 10 psid (0.7 bar)
  • Maximum Operating Temperature: 200.0 °F, 93.0 °C
Safety Warning

Item Information

Parker Poly-Mate X Cartridges incorporate a unique combination of polypropylene melt blown and spunbonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction with a robust extruded cage design maximizes chemical resistance to acids, bases, salts, and most organic solvents. Poly-Mate X Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes.

Benefits
•High efficiency rated for critical process applications (99% at stated micron rating)
•High pleated surface area for extended service life, low pressure drop and high flow capacity
•Available with glass-filled polypropylene or stainless-steel cores for high temperature and high pressure applications
•Rigid outer cage design supports media for backwashable applications to extend filter life and reduce maintenance costs
•Optional stainless-steel O-ring adapter inserts provide added strength for in situ steam sterilization
•All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
•Certified NSF/ANSI/CAN 61
•Conforms to NSF/ANSI 53
•Continuous length up to 40 inches
•All thermally welded construction assures product quality and process compatibility

Applications
•Plating
•Photographic Chemicals
•Fine Chemicals
•High-Technology Coatings
•Process Water
•Deionized Water
•R.O. Membrane Pre-filtration
•Beverages

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
679945