SCPSD-016-14-15 - Pressure Controller SCPSD / SensoControl | South Africa

Pressure Controller SCPSD / SensoControl | #SCPSD-016-14-15

SCPSD-016-14-15

Pressure Controller SCPSD / SensoControl | #SCPSD-016-14-15

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device.


Technical Specifications

  • Output Type: 0 … 20 mA
  • Port Type: BSPP outer thread
  • Operating Pressure: -1...16 bar
  • Switch Option: 2 switching ouputs
  • Weight: Approx. 300 g
  • Industry: Mobile
  • Burst Pressure: 50 bar
  • Brand: SensoControl
  • Electrical Connection: Circular connector M12x1 5-pole
  • Length: n.a
  • Port Size: G 1/4" BSPP outer thread
  • Application: Industrial applications
  • Product Type: Pressure Controller
  • Response Time: ≤ 10 ms
  • Technology: Pressure
  • Height: n.a
  • Division: High Pressure Connectors Europe Division
  • Body Material: Painted zinc die cast Z 410
  • Width: 39,5 mm
  • Product Style: Display sensor
  • Specifications Met: CE
  • Operating Temperature: -20...+85 °C (-4...185°F)
Safety Warning

Item Information

The PressureController combines the functions of a
pressure switch, a pressure sensor and a display device.
The PressureController is easy to operate, has a compact
design and is very reliable. The PressureController features
excellent technical specifications, optimal pressure
management and a wide variety of installation options.
This makes it perfect for permanent series use in industrial
applications. The parameters are set using the keys or over a programming module.
Each switching output can be adjusted individually:
• NO/NC contact
• On/off switching pressures
• Delay times
• Hysteresis / window function
• Attenuation
Thanks to these easy switching functions, intelligent adjustments
can be set which are normally not possible using a mechanical switch. Therefore, many switches can be replaced with one controller

Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Power Generation
• Process

Applications:
for permanent series use in industrial applications

Features / Advantages:

• Compact size

• Rugged
• Dependable
• Easily operable
• Long-term stability
• Excellent interference immunity
• High protection class
• Many variants
• Pivoting
• Analogue output
• Password
• MPa, bar, PSI

Read More Show Less

CAD Drawings + Files

Part Number
SCPSD-016-14-15 STP

Ok

x

Related Documents

Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687614