Pressure Controller SCPSD / SensoControl | #SCPSD-250-04-27


LOADING IMAGES
SCPSD-250-04-27
Click to View CAD Model

Pressure Controller SCPSD / SensoControl | #SCPSD-250-04-27 OBSOLETE

This part is obsolete, please refer to the SCPSDI product page.


Technical Specifications

  • Output Type: no analogue output
  • Switch Option: 2 switching outputs
  • Operating Pressure: 0...250 bar
  • Port Type: BSPP inner thread
  • Width: 39.5 mm
  • Weight: Approx. 300 g
  • Industry: Mobile
  • Burst Pressure: 1200 bar
  • Brand: SensoControl
  • Electrical Connection: Circular connector M12x1 4-pole
  • Length: n.a
  • Port Size: G 1/4" BSPP inner thread
  • Application: Industrial applications
  • Product Type: Pressure Controller
  • Response Time: ≤ 10 ms
  • Technology: Pressure
  • Height: n.a
  • Division: High Pressure Connectors Europe Division
  • Body Material: Painted zinc die cast Z 410
  • Product Style: Display sensor
  • Specifications Met: CE
  • Operating Temperature: -20 to 85 °C, -4 to 185 °F
Safety Warning

Item Information

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device. The PressureController is easy to operate, has a compact design and is very reliable. The PressureController features excellent technical specifications, optimal pressure management and a wide variety of installation options.This makes it perfect for permanent series use in industrial applications. The parameters are set using the keys or over a programming module.


Each switching output can be adjusted individually:

• NO/NC contact

• On/off switching pressures

• Delay times

• Hysteresis / window function

• Attenuation

Thanks to these easy switching functions, intelligent adjustments can be set which are normally not possible using a mechanical switch. Therefore, many switches can be replaced with one controller


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine Tools

• Materials Handling

• Power Generation

• Process


Applications:

for permanent series use in industrial applications


Features / Advantages:

• Compact size

• Rugged

• Dependable

• Easily operable

• Long-term stability

• Excellent interference immunity

• High protection class

• Many variants

• Pivoting

• Analogue output

• Password

• MPa, bar, PSI

Read More Show Less

CAD Drawings + Files


Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687614