Pressure Relieving Proportional Valve | #AP04G2YR21CN


LOADING IMAGES
AP04G2YR21CN AP04G2YR21CN
Click to View CAD Model

Pressure Relieving Proportional Valve | #AP04G2YR21CN

GLOBAL - Parker’s selection of proportional pressure relieving valves are for applications that require dynamic relieving and valves that are capable of flows up to 95 lpm (25 gpm) and pressures as high as 350 bar (5000 psi).


Technical Specifications

  • Flow Rate: 25 GAL/MIN, 95 L/MIN
  • Configuration: Decreasing Pressure/Increasing Current
  • Maximum Relief Pressure: 3000 PSI, 210 BAR
  • Seal Material: Nitrile
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 25 gal/min, 95 L/min
  • Configuration: Decreasing Pressure/Increasing Current
  • Maximum Relief Pressure: 3000 psi, 210 bar
  • Seal Material: Nitrile
  • Flow Direction: Nose to Side (1-2)
  • Maximum Flow Rate: 25 gal/min, 95 L/min
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Cracking Pressure: n/a
  • Leak Rate: n/a, 5 cm3/min for Every 100 Psi of Setting
  • Mounting Type: Screw-in Cartridge
  • Cavity Size: C10-2
  • Function: Proportional Pressure Relief
  • Actuation Type: Electrical
  • Operation Type: Solenoid Operated
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 25 lb-ft, 34 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1/2" Super Coil High Watt (CCP)
  • Power Consumption: 19 W
  • Frequency: 100 to 400 Hz
  • Hysteresis: < 7 %
  • Weight: 0.3 lb, 0.14 kg
  • Pressure Control Range: n/a
  • Body Material: n/a
  • Maximum Pressure Setting: n/a
Safety Warning

Item Information

Parker’s family of proportional pressure relieving valves provide the operator predictable performance for applications that require dynamic pressure limitation. These valves are capable of handling flows up to 95 lpm (25 gpm) and pressures as high as 350 bar (5000 psi). Parker’s proportional pressure relieving valves are ideal for piloting larger valves or can even functions as a stand-alone pressure control valve. Parker’s proportional pressure relieving valves can be paired with any Current Controlled Pulse Width Modulation (PWM) valve driver, and the simple and compact design enables these valves to be used on a variety of equipment within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Construction
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Direct acting poppet or spool type design
• Proportional to solenoid input current
• One piece cartridge housing
• Non-magnetic spool and housing assembly

Applications:
• Piloting larger valves
• Pressure controls
• Applications sensitive to over-pressurization

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687505